26 - 50 of 76 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

Di,a max. in H7

Di,a min. in H7

dL

ep

CAD

N/A 35 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A
N/A 40 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A
N/A 45 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A
N/A 50 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A
N/A 20 mm N/A 44 mm N/A 40 mm N/A 40.185 mm N/A 40.04 mm N/A 8 mm N/A 2 mm N/A
N/A 30 mm N/A 44 mm N/A 40 mm N/A 40.185 mm N/A 40.04 mm N/A 8 mm N/A 2 mm N/A
N/A 40 mm N/A 44 mm N/A 40 mm N/A 40.185 mm N/A 40.04 mm N/A 8 mm N/A 2 mm N/A
N/A 50 mm N/A 44 mm N/A 40 mm N/A 40.185 mm N/A 40.04 mm N/A 8 mm N/A 2 mm N/A
N/A 60 mm N/A 44 mm N/A 40 mm N/A 40.185 mm N/A 40.04 mm N/A 8 mm N/A 2 mm N/A
N/A 30 mm N/A 50 mm N/A 45 mm N/A 45.225 mm N/A 45.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 40 mm N/A 50 mm N/A 45 mm N/A 45.225 mm N/A 45.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 50 mm N/A 50 mm N/A 45 mm N/A 45.225 mm N/A 45.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 60 mm N/A 50 mm N/A 45 mm N/A 45.225 mm N/A 45.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 30 mm N/A 55 mm N/A 50 mm N/A 50.23 mm N/A 50.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 40 mm N/A 55 mm N/A 50 mm N/A 50.23 mm N/A 50.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 50 mm N/A 55 mm N/A 50 mm N/A 50.23 mm N/A 50.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 60 mm N/A 55 mm N/A 50 mm N/A 50.23 mm N/A 50.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 35 mm N/A 60 mm N/A 55 mm N/A 55.23 mm N/A 55.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 40 mm N/A 60 mm N/A 55 mm N/A 55.23 mm N/A 55.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 55 mm N/A 60 mm N/A 55 mm N/A 55.23 mm N/A 55.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 60 mm N/A 60 mm N/A 55 mm N/A 55.23 mm N/A 55.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 30 mm N/A 65 mm N/A 60 mm N/A 60.23 mm N/A 60.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 40 mm N/A 65 mm N/A 60 mm N/A 60.23 mm N/A 60.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 60 mm N/A 65 mm N/A 60 mm N/A 60.23 mm N/A 60.08 mm N/A 8 mm N/A 2.5 mm N/A
N/A 40 mm N/A 70 mm N/A 65 mm N/A 65.23 mm N/A 65.08 mm N/A 8 mm N/A 2.5 mm N/A
26 - 50 of 76 | Results Per Page | View | Unit of Measure
1 2 3 4