• A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (mm)

Coupling

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

N/A C226-HUB-30MMH7-8X3.3MMKW N/A 30.00 mm N/A C226 N/A 8 X 3.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
N/A C226-HUB-35MMH7-10X3.3MMKW N/A 35.00 mm N/A C226 N/A 10 x 3.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
N/A C226-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A C226 N/A 10 x 3.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
N/A C226-HUB-40MMH7-12X3.3MMKW N/A 40.00 mm N/A C226 N/A 12 X 3.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
N/A C226-HUB-45MMH7-14X3.8MMKW N/A 45.00 mm N/A C226 N/A 14 X 3.8 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
N/A C226-HUB-48MMH7-14X3.8MMKW N/A 48.00 mm N/A C226 N/A 14 X 3.8 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
N/A C226-HUB-55MMH7-16X4.3MMKW N/A 55.00 mm N/A C226 N/A 16 x 4.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
N/A C276-HUB-35MMH7-10X3.3MMKW N/A 35.00 mm N/A C276 N/A 10 x 3.3 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
N/A C276-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A C276 N/A 10 x 3.3 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
N/A C276-HUB-40MMH7-12X3.3MMKW N/A 40.00 mm N/A C276 N/A 12 X 3.3 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
N/A C276-HUB-42MMH7-12X3.3MMKW N/A 42 mm N/A C276 N/A 12 X 3.3 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
N/A C276-HUB-55MMH7-16X4.3MMKW N/A 55.00 mm N/A C276 N/A 16 x 4.3 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
N/A C276-HUB-60MMH7-18X4.4MMKW N/A 60.00 mm N/A C276 N/A 18 X 4.4 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
N/A C276-HUB-65MMH7-18X4.4MMKW N/A 65.00 mm N/A C276 N/A 18 X 4.4 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
N/A C276-HUB-70MMH7-20X4.9MMKW N/A 70.00 mm N/A C276 N/A 20 x 4.9 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A
N/A C280-HUB-45MMH7-14X3.8MMKW N/A 45.00 mm N/A C280 N/A 14 X 3.8 mm N/A 3.120 in79.25 mm N/A 7.500 in190.50 mm N/A
N/A C280-HUB-48MMH7-14X3.8MMKW N/A 48.00 mm N/A C280 N/A 14 X 3.8 mm N/A 3.120 in79.25 mm N/A 7.500 in190.50 mm N/A
N/A C280-HUB-55MMH7-16X4.3MMKW N/A 55.00 mm N/A C280 N/A 16 x 4.3 mm N/A 3.120 in79.25 mm N/A 7.500 in190.50 mm N/A
N/A C280-HUB-60MMH7-18X4.4MMKW N/A 60.00 mm N/A C280 N/A 18 X 4.4 mm N/A 3.120 in79.25 mm N/A 7.500 in190.50 mm N/A
N/A C285-HUB-70MMH7-20X4.9MMKW N/A 70.00 mm N/A C285 N/A 20 x 4.9 mm N/A 3.75 in95.25 mm N/A 8.500 in215.90 mm N/A
N/A C285-HUB-80MMH7-22X5.4MMKW N/A 80.00 mm N/A C285 N/A 22 X 5.4 mm N/A 3.75 in95.25 mm N/A 8.500 in215.90 mm N/A
N/A C285-HUB-90MMH7-25X5.4MMKW N/A 90.00 mm N/A C285 N/A 25 x 5.4 mm N/A 3.75 in95.25 mm N/A 8.500 in215.90 mm N/A
N/A C295-HUB-70MMH7-20X4.9MMKW N/A 70.00 mm N/A C295 N/A 20 x 4.9 mm N/A 3.75 in95.25 mm N/A 9.120 in231.65 mm N/A
N/A C295-HUB-75MMH7-20X4.9MMKW N/A 75.00 mm N/A C295 N/A 20 x 4.9 mm N/A 3.75 in95.25 mm N/A 9.120 in231.65 mm N/A
N/A C295-HUB-80MMH7-22X5.4MMKW N/A 80.00 mm N/A C295 N/A 22 X 5.4 mm N/A 3.75 in95.25 mm N/A 9.120 in231.65 mm N/A
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2