151 - 175 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 35.000 mm N/A 2.835 in72.000 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 35.000 mm N/A 2.835 in72.000 mm N/A 1.444 in36.68 mm N/A 475 lbf2112 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.4375 in N/A 2.834 in72.000 mm N/A 1.781 in45.42 mm N/A 3440 lbf15273.6 N N/A 6400 lbf28416 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.4375 in N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1 4/9 in N/A 2.835 in72.000 mm N/A 1.444 in36.68 mm N/A 475 lbf2112 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.5 in N/A 3.149 in80 mm N/A 1.938 in49.23 mm N/A 4460 lbf19802.4 N N/A 8130 lbf36097.2 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.5 in N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.5 in N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 1.5 in N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.5 in N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 1.5 in N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.5 in N/A 3.346 in85.000 mm N/A 1.938 in49.22 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.5625 in N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 40 mm N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 40 mm N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 40 mm N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 40 mm N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 40 mm N/A 3.15 in80 mm N/A 1.547 in39.3 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.6250 in N/A 3.346 in85.000 mm N/A 1.983 in50.37 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.6250 in N/A 3.346 in85.000 mm N/A 1.654 in42 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
151 - 175 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »