• Medium high torque
  • Self releasing
  • Not self-centering
  • Axial hub position fixed during clamping
  • Metric shafts 17 mm to 400 mm
  • Inch shafts 3/4 to 7-15/16 inch
  • Larger sizes on request
  • 170 - 565,563 ft-lb
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Description 

Hub Outside Diameter (Dimension d)

Tolerance of Shaft (T1)

Shaft Locking Device Outside Diameter (Dimension D)

Tolerance of Hub Bore (T2)

Thrust Rings Width at Relaxed State (Dimension B)

Max. Transmissible Axial Force

Max. Transmissible Torque

N/A SLD-1500-MM-17X47 N/A 0.669 in17.00 mm N/A +0 -0.0013 in N/A 1.850 in47.00 mm N/A -0 +0.0020 in N/A 0.787 in20.00 mm N/A 6083.00 lbf N/A 170.00 ft·lb
N/A SLD-1500-MM-18X47 N/A 0.709 in18.00 mm N/A +0 -0.0013 in N/A 1.850 in47.00 mm N/A -0 +0.0020 in N/A 0.787 in20.00 mm N/A 6245.00 lbf N/A 184.00 ft·lb
N/A SLD-1500-MM-19X47 N/A 0.748 in19.00 mm N/A +0 -0.0013 in N/A 1.850 in47.00 mm N/A -0 +0.0020 in N/A 0.787 in20.00 mm N/A 6153.00 lbf N/A 192.00 ft·lb
N/A SLD-1500-MM-20X47 N/A 0.787 in20.00 mm N/A +0 -0.0013 in N/A 1.850 in47.00 mm N/A -0 +0.0020 in N/A 0.787 in20.00 mm N/A 6295.00 lbf N/A 207.00 ft·lb
N/A SLD-1500-MM-22X47 N/A 0.866 in22.00 mm N/A +0 -0.0013 in N/A 1.850 in47.00 mm N/A -0 +0.0020 in N/A 0.787 in20.00 mm N/A 6336.00 lbf N/A 229.00 ft·lb
N/A SLD-1500-MM-24X50 N/A 0.945 in24.00 mm N/A +0 -0.0013 in N/A 1.969 in50.00 mm N/A -0 +0.0020 in N/A 0.787 in20.00 mm N/A 6182.00 lbf N/A 243.00 ft·lb
N/A SLD-1500-MM-25X50 N/A 0.984 in25.00 mm N/A +0 -0.0013 in N/A 1.969 in50.00 mm N/A -0 +0.0020 in N/A 0.787 in20.00 mm N/A 6295.00 lbf N/A 258.00 ft·lb
N/A SLD-1500-MM-28X55 N/A 1.102 in28.00 mm N/A +0 -0.0025 in N/A 2.165 in55.00 mm N/A +0 -0.0025 in N/A 0.787 in20.00 mm N/A 9314.00 lbf N/A 428.00 ft·lb
N/A SLD-1500-MM-30X55 N/A 1.181 in30.00 mm N/A +0 -0.0025 in N/A 2.165 in55.00 mm N/A +0 -0.0025 in N/A 0.787 in20.00 mm N/A 9442.00 lbf N/A 465.00 ft·lb
N/A SLD-1500-MM-32X60 N/A 1.260 in32.00 mm N/A +0 -0.0025 in N/A 2.362 in60.00 mm N/A +0 -0.0025 in N/A 0.787 in20.00 mm N/A 9414.00 lbf N/A 494.00 ft·lb
N/A SLD-1500-MM-35X60 N/A 1.378 in35.00 mm N/A +0 -0.0025 in N/A 2.362 in60.00 mm N/A +0 -0.0025 in N/A 0.787 in20.00 mm N/A 9378.00 lbf N/A 538.00 ft·lb
N/A SLD-1500-MM-38X65 N/A 1.496 in38.00 mm N/A +0 -0.0025 in N/A 2.559 in65.00 mm N/A +0 -0.0025 in N/A 0.787 in20.00 mm N/A 11714.00 lbf N/A 730.00 ft·lb
N/A SLD-1500-MM-40X65 N/A 1.575 in40.00 mm N/A +0 -0.0025 in N/A 2.559 in65.00 mm N/A +0 -0.0025 in N/A 0.787 in20.00 mm N/A 11690.00 lbf N/A 767.00 ft·lb
N/A SLD-1500-MM-42X75 N/A 1.654 in42.00 mm N/A +0 -0.0025 in N/A 2.953 in75.00 mm N/A +0 -0.0025 in N/A 0.945 in24.00 mm N/A 17128.00 lbf N/A 1180.00 ft·lb
N/A SLD-1500-MM-45X75 N/A 1.772 in45.00 mm N/A +0 -0.0025 in N/A 2.953 in75.00 mm N/A +0 -0.0025 in N/A 0.945 in24.00 mm N/A 16986.00 lbf N/A 1254.00 ft·lb
N/A SLD-1500-MM-48X80 N/A 1.890 in48.00 mm N/A +0 -0.0025 in N/A 3.150 in80.00 mm N/A +0 -0.0025 in N/A 0.945 in24.00 mm N/A 16861.00 lbf N/A 1328.00 ft·lb
N/A SLD-1500-MM-50X80 N/A 1.969 in50.00 mm N/A +0 -0.0025 in N/A 3.150 in80.00 mm N/A +0 -0.0025 in N/A 0.945 in24.00 mm N/A 17085.00 lbf N/A 1401.00 ft·lb
N/A SLD-1500-MM-55X85 N/A 2.165 in55.00 mm N/A +0 -0.0030 in N/A 3.346 in85.00 mm N/A +0 -0.0030 in N/A 0.945 in24.00 mm N/A 21255.00 lbf N/A 1918.00 ft·lb
N/A SLD-1500-MM-60X90 N/A 2.362 in60.00 mm N/A +0 -0.0030 in N/A 3.543 in90.00 mm N/A +0 -0.0030 in N/A 0.945 in24.00 mm N/A 21357.00 lbf N/A 2102.00 ft·lb
N/A SLD-1500-MM-65X95 N/A 2.559 in65.00 mm N/A +0 -0.0030 in N/A 3.74 in95 mm N/A +0 -0.0030 in N/A 0.945 in24.00 mm N/A 21443.00 lbf N/A 2286.00 ft·lb
N/A SLD-1500-MM-70X110 N/A 2.756 in70.00 mm N/A +0 -0.0030 in N/A 4.331 in110.00 mm N/A +0 -0.0030 in N/A 1.102 in28.00 mm N/A 34364.00 lbf N/A 3946.00 ft·lb
N/A SLD-1500-MM-75X115 N/A 2.953 in75.00 mm N/A +0 -0.0030 in N/A 4.528 in115 mm N/A +0 -0.0030 in N/A 1.102 in28.00 mm N/A 34351.00 lbf N/A 4226.00 ft·lb
N/A SLD-1500-MM-80X120 N/A 3.150 in80.00 mm N/A +0 -0.0035 in N/A 4.724 in120.00 mm N/A +0 -0.0035 in N/A 1.102 in28.00 mm N/A 34283.00 lbf N/A 4499.00 ft·lb
N/A SLD-1500-MM-85X125 N/A 3.346 in85.00 mm N/A +0 -0.0035 in N/A 4.921 in125.00 mm N/A +0 -0.0035 in N/A 1.102 in28.00 mm N/A 34383.00 lbf N/A 4794.00 ft·lb
N/A SLD-1500-MM-90X130 N/A 3.543 in90.00 mm N/A +0 -0.0035 in N/A 5.118 in130 mm N/A +0 -0.0035 in N/A 1.102 in28.00 mm N/A 34471.00 lbf N/A 5089.00 ft·lb
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3