• Low torque
  • Small radial dimensions
  • Can be combined for greater torque capacity
  • Metric shafts 6mm to 150mm
  • Also available with cut ring
  • Larger sizes on request
  • 1.73 - 9,104 ft-lb
1 - 25 of 44 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Description 

Hub Outside Diameter (Dimension d)

Tolerance of Shaft (T1)

Shaft Locking Device Outside Diameter (Dimension D)

Tolerance of Hub Bore (T2)

Max. Transmissible Axial Force

Max. Transmissible Torque

Pressure on The Hub

Pressure on The Shaft

N/A SLD-350-MM-6X9 N/A 0.236 in6.00 mm N/A +0 -0.0003 in N/A 0.354 in9.00 mm N/A -0 +0.0006 in N/A 176.00 lbf N/A 1.73 ft·lb N/A 10878.00 psi N/A 15954.00 psi
N/A SLD-350-MM-7X10 N/A 0.276 in7.00 mm N/A +0 -0.0003 in N/A 0.394 in10.00 mm N/A -0 +0.0006 in N/A 220.00 lbf N/A 2.53 ft·lb N/A 12473.00 psi N/A 15594.00 psi
N/A SLD-350-MM-8X11 N/A 0.315 in8.00 mm N/A +0 -0.0003 in N/A 0.433 in11.00 mm N/A -0 +0.0007 in N/A 265.00 lbf N/A 3.47 ft·lb N/A 13053.00 psi N/A 15664.00 psi
N/A SLD-350-MM-9X12 N/A 0.354 in9.00 mm N/A +0 -0.0003 in N/A 0.472 in12.00 mm N/A -0 +0.0007 in N/A 309.00 lbf N/A 4.56 ft·lb N/A 13053.00 psi N/A 15594.00 psi
N/A SLD-350-MM-10X13 N/A 0.394 in10.00 mm N/A +0 -0.0003 in N/A 0.512 in13.00 mm N/A -0 +0.0007 in N/A 344.00 lbf N/A 5.64 ft·lb N/A 14504.00 psi N/A 16244.00 psi
N/A SLD-350-MM-12X15 N/A 0.472 in12.00 mm N/A +0 -0.0004 in N/A 0.591 in15.00 mm N/A -0 +0.0007 in N/A 410.00 lbf N/A 8.07 ft·lb N/A 13053.00 psi N/A 16099.00 psi
N/A SLD-350-MM-13X16 N/A 0.512 in13.00 mm N/A +0 -0.0004 in N/A 0.63 in16.00 mm N/A -0 +0.0007 in N/A 463.00 lbf N/A 9.88 ft·lb N/A 13053.00 psi N/A 16099.00 psi
N/A SLD-350-MM-14X18 N/A 0.551 in14.00 mm N/A +0 -0.0004 in N/A 0.709 in18.00 mm N/A -0 +0.0007 in N/A 683.00 lbf N/A 15.70 ft·lb N/A 13053.00 psi N/A 16099.00 psi
N/A SLD-350-MM-15X19 N/A 0.591 in15.00 mm N/A +0 -0.0004 in N/A 0.748 in19.00 mm N/A -0 +0.0008 in N/A 736.00 lbf N/A 18.10 ft·lb N/A 13053.00 psi N/A 16099.00 psi
N/A SLD-350-MM-16X20 N/A 0.630 in16.00 mm N/A +0 -0.0004 in N/A 0.787 in20.00 mm N/A -0 +0.0008 in N/A 828.00 lbf N/A 21.70 ft·lb N/A 13053.00 psi N/A 16099.00 psi
N/A SLD-350-MM-17X21 N/A 0.669 in17.00 mm N/A +0 -0.0004 in N/A 0.827 in21.00 mm N/A -0 +0.0008 in N/A 816.00 lbf N/A 22.70 ft·lb N/A 13053.00 psi N/A 16099.00 psi
N/A SLD-350-MM-18X22 N/A 0.709 in18.00 mm N/A +0 -0.0004 in N/A 0.866 in22.00 mm N/A -0 +0.0008 in N/A 931.00 lbf N/A 27.50 ft·lb N/A 13053.00 psi N/A 16099.00 psi
N/A SLD-350-MM-19X24 N/A 0.748 in19.00 mm N/A +0 -0.0005 in N/A 0.945 in24.00 mm N/A -0 +0.0008 in N/A 982.00 lbf N/A 30.60 ft·lb N/A 13053.00 psi N/A 16099.00 psi
N/A SLD-350-MM-20X25 N/A 0.787 in20.00 mm N/A +0 -0.0005 in N/A 0.984 in25.00 mm N/A -0 +0.0008 in N/A 1033.00 lbf N/A 33.90 ft·lb N/A 13053.00 psi N/A 16099.00 psi
N/A SLD-350-MM-22X26 N/A 0.866 in22.00 mm N/A +0 -0.0005 in N/A 1.024 in26.00 mm N/A -0 +0.0008 in N/A 1135.00 lbf N/A 41.00 ft·lb N/A 13053.00 psi N/A 16099.00 psi
N/A SLD-350-MM-24X28 N/A 0.945 in24.00 mm N/A +0 -0.0005 in N/A 1.102 in28.00 mm N/A -0 +0.0008 in N/A 1582.00 lbf N/A 62.30 ft·lb N/A 14504.00 psi N/A 20595.00 psi
N/A SLD-350-MM-25X30 N/A 0.984 in25.00 mm N/A +0 -0.0005 in N/A 1.181 in30.00 mm N/A -0 +0.0008 in N/A 1238.00 lbf N/A 50.80 ft·lb N/A 14504.00 psi N/A 15519.00 psi
N/A SLD-350-MM-28X32 N/A 1.102 in28.00 mm N/A +0 -0.0005 in N/A 1.260 in32.00 mm N/A -0 +0.0010 in N/A 1447.00 lbf N/A 66.50 ft·lb N/A 14504.00 psi N/A 16099.00 psi
N/A SLD-350-MM-30X35 N/A 1.181 in30.00 mm N/A +0 -0.0005 in N/A 1.378 in35 mm N/A -0 +0.0010 in N/A 1550.00 lbf N/A 76.30 ft·lb N/A 14504.00 psi N/A 16099.00 psi
N/A SLD-350-MM-32X36 N/A 1.260 in32.00 mm N/A +0 -0.0006 in N/A 1.417 in36.00 mm N/A -0 +0.0010 in N/A 1652.00 lbf N/A 86.70 ft·lb N/A 14504.00 psi N/A 16099.00 psi
N/A SLD-350-MM-35X40 N/A 1.378 in35.00 mm N/A +0 -0.0006 in N/A 1.575 in40.00 mm N/A -0 +0.0010 in N/A 2048.00 lbf N/A 118.00 ft·lb N/A 14504.00 psi N/A 16099.00 psi
N/A SLD-350-MM-36X42 N/A 1.417 in36.00 mm N/A +0 -0.0006 in N/A 1.654 in42.00 mm N/A -0 +0.0010 in N/A 2011.00 lbf N/A 119.00 ft·lb N/A 14504.00 psi N/A 16099.00 psi
N/A SLD-350-MM-38X44 N/A 1.496 in38.00 mm N/A +0 -0.0006 in N/A 1.732 in44.00 mm N/A -0 +0.0010 in N/A 2225.00 lbf N/A 139.00 ft·lb N/A 14504.00 psi N/A 16099.00 psi
N/A SLD-350-MM-40X45 N/A 1.575 in40.00 mm N/A +0 -0.0015 in N/A 1.772 in45 mm N/A -0 +0.0010 in N/A 2574.00 lbf N/A 169.00 ft·lb N/A 14504.00 psi N/A 16099.00 psi
N/A SLD-350-MM-42X48 N/A 1.654 in42.00 mm N/A +0 -0.0015 in N/A 1.890 in48.00 mm N/A -0 +0.0010 in N/A 2704.00 lbf N/A 186.00 ft·lb N/A 14504.00 psi N/A 16099.00 psi
1 - 25 of 44 | Results Per Page | View | Unit of Measure
1 2