Jaw In-Shear 6 Pin Spiders with Ring
Jaw In-Shear Couplings
- A complete Jaw In-Shear coupling is composed of two standard Lovejoy L or C Type hubs (find under Jaw section), a Jaw In-Shear 6 Pin Urethane Element, and a Jaw In-Shear 6 Pin Ring. (Spacers are also available for sizes LS090-CS350.)
- For highly corrosive, heavy wash down environments, the JIS 6 Pin design combined with Lovejoy’s stainless steel jaw hubs creates a fully stainless steel/urethane coupling.
Part Number |
Description |
Width |
Depth |
Coupling Size |
Material |
Weight |
Coupling Nominal Torque |
|---|---|---|---|---|---|---|---|
| 68514484710 | Description N/A CS280-SPIDER W/RING-URE | Width N/A 8.940 in | Depth N/A 2.970 in | Coupling Size N/A CS280 | Material N/A Stainless Steel, Urethane | Weight N/A 7.43 lb | Coupling Nominal Torque N/A 13300.00 in·lb |