Inch Tapered Bore Mounting Pillow Block SDAF231K and SDAF232K Series
Timken® SAF Split Block Mounted Spherical Roller Bearings
When ordering non-standard pillow block assemblies specify the shaft size.
- Each assembly includes the housing cap and base, cap bolts, bearing, bearing adapter, locknut and lockwasher, stabilizing ring and triple ring seals.
- To order pillow block housing only, use the numbers listed in the "Housing Only" column. These units include: cap, base, cap bolts, triple ring seals and stabilizing ring.
- Assembly and pillow blocks described on this page constitute fixed units.
- To order float units, specify part number plus suffix "Float" or "FL".
- If one end closed assembly is required, specify “CL” in assembly number when ordering.
- All assemblies shown are furnished in cast iron. If cast steel is desired, add the letter “S” to the alpha prefix (e.g., SDAFS 23152K).
When ordering non-standard pillow block assemblies specify the shaft size.
1 2
Clear
Filter
Diameter S-1 (in)
Total Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
Part Number |
Bearing Number |
Diameter S-1 |
Total Width |
Adapter Assembly Number |
Housing Only |
Stabilizing Ring 1 Req'd |
Triple Seal Req'd |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| SDAF 23248K 8-15/16 | Bearing Number N/A 23248K | Diameter S-1 N/A 8 15/16 in | Total Width N/A 13.75 in | Adapter Assembly Number N/A SNP-148 x 8-15/16 | Housing Only N/A SDAF3248K x 8-15/16 | Stabilizing Ring 1 Req'd N/A A5679 | Triple Seal Req'd N/A ER 914 | C0 - Static Radial Rating N/A 935000 lbf4160000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 685000 lbf3050000 N |
CAD
N/A
|
| SDAF 23248K 9 | Bearing Number N/A 23248K | Diameter S-1 N/A 9.0000 in | Total Width N/A 13.75 in | Adapter Assembly Number N/A SNP-148 x 9 | Housing Only N/A SDAF3248K x 9 | Stabilizing Ring 1 Req'd N/A A5679 | Triple Seal Req'd N/A ER 828 | C0 - Static Radial Rating N/A 935000 lbf4160000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 685000 lbf3050000 N |
CAD
N/A
|
| SDAF 23152K 9-7/16 | Bearing Number N/A 23152K | Diameter S-1 N/A 9 7/16 in | Total Width N/A 13.75 in | Adapter Assembly Number N/A SNP-3152 x 9-7/16 | Housing Only N/A SDAF3152K x 9-7/16 | Stabilizing Ring 1 Req'd N/A A5679 | Triple Seal Req'd N/A ER 891 | C0 - Static Radial Rating N/A 885000 lbf3930000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 603000 lbf2680000 N |
CAD
N/A
|
| SDAF 23252K 9-7/16 | Bearing Number N/A 23252K | Diameter S-1 N/A 9 7/16 in | Total Width N/A 15.375 in | Adapter Assembly Number N/A SNP-152 x 9-7/16 | Housing Only N/A SDAF3252K x 9-7/16 | Stabilizing Ring 1 Req'd N/A A8968 | Triple Seal Req'd N/A ER 891 | C0 - Static Radial Rating N/A 1090000 lbf4850000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 790000 lbf3510000 N |
CAD
N/A
|
| SDAF 23152K 9-1/2 | Bearing Number N/A 23152K | Diameter S-1 N/A 9.5000 in | Total Width N/A 13.75 in | Adapter Assembly Number N/A SNP-3152 x 9-1/2 | Housing Only N/A SDAF3152K x 9-1/2 | Stabilizing Ring 1 Req'd N/A A5679 | Triple Seal Req'd N/A ER 842 | C0 - Static Radial Rating N/A 885000 lbf3930000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 603000 lbf2680000 N |
CAD
N/A
|
| SDAF 23252K 9-1/2 | Bearing Number N/A 23252K | Diameter S-1 N/A 9.5000 in | Total Width N/A 15.375 in | Adapter Assembly Number N/A SNP-152 x 9-1/2 | Housing Only N/A SDAF3252K x 9-1/2 | Stabilizing Ring 1 Req'd N/A A8968 | Triple Seal Req'd N/A ER 842 | C0 - Static Radial Rating N/A 1090000 lbf4850000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 790000 lbf3510000 N |
CAD
N/A
|
| SDAF 23156K 9-15/16 | Bearing Number N/A 23156K | Diameter S-1 N/A 9 15/16 in | Total Width N/A 13.75 in | Adapter Assembly Number N/A SNP-3156 x 9-15/16 | Housing Only N/A SDAF3156K x 9-15/16 | Stabilizing Ring 1 Req'd N/A A8967 | Triple Seal Req'd N/A ER 751-1 | C0 - Static Radial Rating N/A 937000 lbf4170000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 626000 lbf2780000 N |
CAD
N/A
|
| SDAF 23156K 10 | Bearing Number N/A 23156K | Diameter S-1 N/A 10.0000 in | Total Width N/A 15.375 in | Adapter Assembly Number N/A SNP-3156 x 10 | Housing Only N/A SDAF3156K x 10 | Stabilizing Ring 1 Req'd N/A A8967 | Triple Seal Req'd N/A ER 705-1 | C0 - Static Radial Rating N/A 937000 lbf4170000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 626000 lbf2780000 N |
CAD
N/A
|
| SDAF 23156K 10-7/16 | Bearing Number N/A 23156K | Diameter S-1 N/A 10 7/16 in | Total Width N/A 15.375 in | Adapter Assembly Number N/A SNP-3156 x 10-7/16 | Housing Only N/A SDAF3156K x 10-7/16 | Stabilizing Ring 1 Req'd N/A A8967 | Triple Seal Req'd N/A ER 745-1 | C0 - Static Radial Rating N/A 937000 lbf4170000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 626000 lbf2780000 N |
CAD
N/A
|
| SDAF 23256K 10-7/16 | Bearing Number N/A 23256K | Diameter S-1 N/A 10 7/16 in | Total Width N/A 15.375 in | Adapter Assembly Number N/A SNP-3256 x 10-7/16 | Housing Only N/A SDAF3256K x 10-7/16 | Stabilizing Ring 1 Req'd N/A A8975 | Triple Seal Req'd N/A ER 745-1 | C0 - Static Radial Rating N/A 1180000 lbf5250000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 828000 lbf3680000 N |
CAD
N/A
|
| SDAF 23156K 10-1/2 | Bearing Number N/A 23156K | Diameter S-1 N/A 10.5 in | Total Width N/A 15.375 in | Adapter Assembly Number N/A SNP-3156 x 10-1/2 | Housing Only N/A SDAF3156K x 10-1/2 | Stabilizing Ring 1 Req'd N/A A8967 | Triple Seal Req'd N/A ER 710-1 | C0 - Static Radial Rating N/A 937000 lbf4170000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 626000 lbf2780000 N |
CAD
N/A
|
| SDAF 23256K 10-1/2 | Bearing Number N/A 23256K | Diameter S-1 N/A 10.5 in | Total Width N/A 15.375 in | Adapter Assembly Number N/A SNP-3256 x 10-1/2 | Housing Only N/A SDAF3256K x 10-1/2 | Stabilizing Ring 1 Req'd N/A A8975 | Triple Seal Req'd N/A ER 710-1 | C0 - Static Radial Rating N/A 1180000 lbf5250000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 828000 lbf3680000 N |
CAD
N/A
|
| SDAF 23160K 10-15/16 | Bearing Number N/A 23160K | Diameter S-1 N/A 10 15/16 in | Total Width N/A 15.375 in | Adapter Assembly Number N/A SNP-3160 x 10-15/16 | Housing Only N/A SDAF3160K x 10-15/16 | Stabilizing Ring 1 Req'd N/A A8975 | Triple Seal Req'd N/A ER 858 | C0 - Static Radial Rating N/A 1150000 lbf5120000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 757000 lbf3370000 N |
CAD
N/A
|
| SDAF 23260K 10-15/16 | Bearing Number N/A 23260K | Diameter S-1 N/A 10 15/16 in | Total Width N/A 16.25 in | Adapter Assembly Number N/A SNP-3260 x 10-15/16 | Housing Only N/A SDAF3260K x 10-15/16 | Stabilizing Ring 1 Req'd N/A A8970 | Triple Seal Req'd N/A ER 974 | C0 - Static Radial Rating N/A 1390000 lbf6170000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 946000 lbf4210000 N |
CAD
N/A
|
| SDAF 23164K 11 | Bearing Number N/A 23164K | Diameter S-1 N/A 11 in | Total Width N/A 15.375 in | Adapter Assembly Number N/A SNP-3160 x 11 | Housing Only N/A SDAF3164K x 11 | Stabilizing Ring 1 Req'd N/A A8970 | Triple Seal Req'd N/A ER 825 | C0 - Static Radial Rating N/A 1340000 lbf5950000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 898000 lbf3990000 N |
CAD
N/A
|
| SDAF 23260K 11 | Bearing Number N/A 23260K | Diameter S-1 N/A 11 in | Total Width N/A 16.25 in | Adapter Assembly Number N/A SNP-3260 x 11 | Housing Only N/A SDAF3260K x 11 | Stabilizing Ring 1 Req'd N/A A8970 | Triple Seal Req'd N/A ER 974-1 | C0 - Static Radial Rating N/A 1390000 lbf6170000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 946000 lbf4210000 N |
CAD
N/A
|
| SDAF 23164K 11-15/16 | Bearing Number N/A 23164K | Diameter S-1 N/A 11.9375 in | Total Width N/A 16.25 in | Adapter Assembly Number N/A SNP-3164 x 11-15/16 | Housing Only N/A SDAF3164K x 11-15/16 | Stabilizing Ring 1 Req'd N/A A8970 | Triple Seal Req'd N/A ER 900 | C0 - Static Radial Rating N/A 1340000 lbf5950000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 898000 lbf3990000 N |
CAD
N/A
|
| SDAF 23264K 11-15/16 | Bearing Number N/A 23264K | Diameter S-1 N/A 11.9375 in | Total Width N/A 18.25 in | Adapter Assembly Number N/A SNP-3264 x 11-15/16 | Housing Only N/A SDAF3264K x 11-15/16 | Stabilizing Ring 1 Req'd N/A A8977 | Triple Seal Req'd N/A ER 900 | C0 - Static Radial Rating N/A 1590000 lbf7090000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1070000 lbf4770000 N |
CAD
N/A
|
| SDAF 23168K 12-7/16 | Bearing Number N/A 23168K | Diameter S-1 N/A 12 7/16 in | Total Width N/A 18.25 in | Adapter Assembly Number N/A SNP-3168 x 12-7/16 | Housing Only N/A SDAF3168K x 12-7/16 | Stabilizing Ring 1 Req'd N/A A8977 | Triple Seal Req'd N/A ER 865-1 | C0 - Static Radial Rating N/A 1540000 lbf6850000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1010000 lbf4500000 N |
CAD
N/A
|
| SDAF 23268K 12-7/16 | Bearing Number N/A 23268K | Diameter S-1 N/A 12 7/16 in | Total Width N/A 17.75 in | Adapter Assembly Number N/A SNP-3268 x 12-7/16 | Housing Only N/A SDAF3268K x 12-7/16 | Stabilizing Ring 1 Req'd N/A A8978 | Triple Seal Req'd N/A ER 865-1 | C0 - Static Radial Rating N/A 1840000 lbf8200000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1160000 lbf5160000 N |
CAD
N/A
|
| SDAF 23172K 13-7/16 | Bearing Number N/A 23172K | Diameter S-1 N/A 13 7/16 in | Total Width N/A 17.75 in | Adapter Assembly Number N/A SNP-3172 x 13-7/16 | Housing Only N/A SDAF3172K x 13-7/16 | Stabilizing Ring 1 Req'd N/A A8974 | Triple Seal Req'd N/A ER 872 | C0 - Static Radial Rating N/A 1640000 lbf7300000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1050000 lbf4660000 N |
CAD
N/A
|
| SDAF 23272K 13-7/16 | Bearing Number N/A 23272K | Diameter S-1 N/A 13 7/16 in | Total Width N/A 19.25 in | Adapter Assembly Number N/A SNP-3272 x 13-7/16 | Housing Only N/A SDAF3272K x 13-7/16 | Stabilizing Ring 1 Req'd N/A A8979 | Triple Seal Req'd N/A ER 979 | C0 - Static Radial Rating N/A 1980000 lbf8790000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1240000 lbf5530000 N |
CAD
N/A
|
| SDAF 23172K 13-1/2 | Bearing Number N/A 23172K | Diameter S-1 N/A 13.5000 in | Total Width N/A 17.75 in | Adapter Assembly Number N/A SNP-3172 x 13-1/2 | Housing Only N/A SDAF3172K x 13-1/2 | Stabilizing Ring 1 Req'd N/A A8974 | Triple Seal Req'd N/A ER 823 | C0 - Static Radial Rating N/A 1640000 lbf7300000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1050000 lbf4660000 N |
CAD
N/A
|
| SDAF 23176K 13-15/16 | Bearing Number N/A 23176K | Diameter S-1 N/A 13 15/16 in | Total Width N/A 17.75 in | Adapter Assembly Number N/A SNP-3176 x 13-15/16 | Housing Only N/A SDAF3176K x 13-15/16 | Stabilizing Ring 1 Req'd N/A A8978 | Triple Seal Req'd N/A ER 875-1 | C0 - Static Radial Rating N/A 1700000 lbf7580000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| SDAF 23276K 13-15/16 | Bearing Number N/A 23276K | Diameter S-1 N/A 13 15/16 in | Total Width N/A 19.25 in | Adapter Assembly Number N/A SNP-3276 x 13-15/16 | Housing Only N/A SDAF3276K x 13-15/16 | Stabilizing Ring 1 Req'd N/A A8980 | Triple Seal Req'd N/A ER 875-1 | C0 - Static Radial Rating N/A 2140000 lbf9520000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1340000 lbf5970000 N |
CAD
N/A
|
1 2

