• Each assembly includes the housing cap and base, cap bolts, bearing, bearing adapter, locknut and lockwasher, stabilizing ring and triple ring seals.
  • If only the pillow block is desired, use the numbers listed in column "Housing Only" column. These units include: cap, base, cap bolts, triple ring seals and stabilizing ring.
  • Assembly and pillow blocks as described on this page constitute fixed units.
  • To order float units, specify part number plus suffix "Float" or "FL".
  • If one end closed assembly is required, specify “CL” in assembly number when ordering.
  • All assemblies shown are furnished in cast iron. If cast steel is desired, add the letter "S" to the alpha prefix (e.g., SAFS 23024).
  • Please note that for applications SAF23048 and larger, the shaft size must be included in the part description when ordering (e.g., SAF23048-8 15/16).

When ordering non-standard pillow block assemblies specify the shaft size.
1 - 25 of 68 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Diameter S-1 (in)

Total Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

Part Number

Bearing Number

Diameter S-1

Total Width

Adapter Assembly Number

Housing Only

Stabilizing Ring 1 Req'd

Triple Seal Req'd

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

CAD

N/A 23024K N/A 4.0625 in N/A 6.0000 in N/A SNW-3024 x 4-1/16 N/A SAF024K x 4-1/16 N/A SR-20-17 N/A LOR 111 N/A 129000 lbf574000 N N/A 91700 lbf408000 N N/A
N/A 23024K N/A 4.125 in N/A 6.0000 in N/A SNW-3024 x 4-1/8 N/A SAF024K x 4-1/8 N/A SR-20-17 N/A LOR 112 N/A 129000 lbf574000 N N/A 91700 lbf408000 N N/A
N/A 23024K N/A 4.1875 in N/A 6.0000 in N/A SNW-3024 x 4-3/16 N/A SAF024K N/A SR-20-17 N/A LOR 113 N/A 129000 lbf574000 N N/A 91700 lbf408000 N N/A
N/A 23024K N/A 4.25 in N/A 6.3750 in N/A SNW-3024 x 4-1/4 N/A SAF024K x 4-1/4 N/A SR-20-17 N/A LOR 114 N/A 129000 lbf574000 N N/A 91700 lbf408000 N N/A
N/A 23026K N/A 4.3125 in N/A 6.3750 in N/A SNW-3026 x 4-5/16 N/A SAF026K x 4-5/16 N/A SR-22-19 N/A LOR 115 N/A 162000 lbf723000 N N/A 116000 lbf518000 N N/A
N/A 23026K N/A 4.3750 in N/A 6.3750 in N/A SNW-3026 x 4-3/8 N/A SAF026K x 4-3/8 N/A SR-22-19 N/A LOR 116 N/A 162000 lbf723000 N N/A 116000 lbf518000 N N/A
N/A 23026K N/A 4 7/16 in N/A 6.3750 in N/A SNW-3026 x 4-7/16 N/A SAF026K N/A SR-22-19 N/A LOR 117 N/A 162000 lbf723000 N N/A 116000 lbf518000 N N/A
N/A 23026K N/A 4.5000 in N/A 6.3750 in N/A SNW-3026 x 4-1/2 N/A SAF026K x 4-1/2 N/A SR-22-19 N/A LOR 118 N/A 162000 lbf723000 N N/A 116000 lbf518000 N N/A
N/A 23028K N/A 4 13/16 in N/A 7.375 in N/A SNW-3028 x 4-13/16 N/A SAF028K x 4-13/16 N/A SR-0-20 N/A LOR 120 N/A 180000 lbf802000 N N/A 124000 lbf551000 N N/A
N/A 23028K N/A 4.875 in N/A 7.375 in N/A SNW-3028 x 4-7/8 N/A SAF028K x 4-7/8 N/A SR-0-20 N/A LOR 121 N/A 180000 lbf802000 N N/A 124000 lbf551000 N N/A
N/A 23028K N/A 4 15/16 in N/A 7.375 in N/A SNW-3028 x 4-15/16 N/A SAF028K N/A SR-0-20 N/A LOR 122 N/A 180000 lbf802000 N N/A 124000 lbf551000 N N/A
N/A 23028K N/A 5 in N/A 7.375 in N/A SNW-3028 x 5.00 N/A SAF028K x 5.00 N/A SR-0-20 N/A LOR 123 N/A 180000 lbf802000 N N/A 124000 lbf551000 N N/A
N/A 23030K N/A 5.125 in N/A 8.0000 in N/A SNW-3030 x 5-1/8 N/A SAF030K x 5-1/8 N/A SR-0-21 N/A LOR 124 N/A 205000 lbf911000 N N/A 140000 lbf621000 N N/A
N/A 23030K N/A 5 3/16 in N/A 8.0000 in N/A SNW-3030 x 5-3/16 N/A SAF030K N/A SR-0-21 N/A LOR 125 N/A 205000 lbf911000 N N/A 140000 lbf621000 N N/A
N/A 23030K N/A 5.2500 in N/A 8.0000 in N/A SNW-3030 x 5-1/4 N/A SAF030K x 5-1/4 N/A SR-0-21 N/A LOR 126 N/A 205000 lbf911000 N N/A 140000 lbf621000 N N/A
N/A 23032K N/A 5.3750 in N/A 8.0000 in N/A SNW-3032 x 5-3/8 N/A SAF032K x 5-3/8 N/A SR-0-22 N/A LOR 129 N/A 235000 lbf1040000 N N/A 159000 lbf705000 N N/A
N/A 23032K N/A 5 7/16 in N/A 8.0000 in N/A SNW-3032 x 5-7/16 N/A SAF032K N/A SR-0-22 N/A LOR 130 N/A 235000 lbf1040000 N N/A 159000 lbf705000 N N/A
N/A 23032K N/A 5.5000 in N/A 8.0000 in N/A SNW-3032 x 5-1/2 N/A SAF032K x 5-1/2 N/A SR-0-22 N/A LOR 131 N/A 235000 lbf1040000 N N/A 159000 lbf705000 N N/A
N/A 23034K N/A 5 13/16 in N/A 7.7500 in N/A SNW-3034 x 5-13/16 N/A SAF034K x 5-13/16 N/A SR-0-24 N/A LOR 138 N/A 282000 lbf1250000 N N/A 193000 lbf858000 N N/A
N/A 23034K N/A 5.8750 in N/A 7.7500 in N/A SNW-3034 x 5-7/8 N/A SAF034K x 5-7/8 N/A SR-0-24 N/A LOR 139 N/A 282000 lbf1250000 N N/A 193000 lbf858000 N N/A
N/A 23034K N/A 5 15/16 in N/A 7.7500 in N/A SNW-3034 x 5-15/16 N/A SAF034K N/A SR-0-24 N/A LOR 140 N/A 282000 lbf1250000 N N/A 193000 lbf858000 N N/A
N/A 23034K N/A 6.0000 in N/A 7.7500 in N/A SNW-3034 x 6.000 N/A SAF034K x 6.000 N/A SR-0-24 N/A LOR 141 N/A 282000 lbf1250000 N N/A 193000 lbf858000 N N/A
N/A 23036K N/A 6 5/16 in N/A 8.75 in N/A SNW-3036 x 6-5/16 N/A SAF036K x 6-5/16 N/A SR-0-26 N/A LOR 146 N/A 332000 lbf1480000 N N/A 229000 lbf1020000 N N/A
N/A 23036K N/A 6.3750 in N/A 8.75 in N/A SNW-3036 x 6-3/8 N/A SAF036K x 6-3/8 N/A SR-0-26 N/A LOR 147 N/A 332000 lbf1480000 N N/A 229000 lbf1020000 N N/A
N/A 23036K N/A 6 7/16 in N/A 8.75 in N/A SNW-3036 x 6-7/16 N/A SAF036K N/A SR-0-26 N/A LOR 148 N/A 332000 lbf1480000 N N/A 229000 lbf1020000 N N/A
1 - 25 of 68 | Results Per Page | View | Unit of Measure
1 2 3