QUICK FLEX Elastomeric Inserts
QUICK FLEX® Couplings
- The QUICK FLEX Type coupling consists of two standard hubs and one insert and one cover.
- QUICK FLEX flexible urethane coupling inserts are resistant to most chemicals and avaialble in four materials for varying temperature and torque needs.
1 2
Part Number |
Description |
Coupling Size |
Color |
Nominal Torque |
Inner Diameter (L) |
|---|---|---|---|---|---|
| 88345005422 | Description N/A QF5TINSERT | Coupling Size N/A 5 | Color N/A Black | Nominal Torque N/A | Inner Diameter (L) N/A 1.23 in31.2 mm |
| 88345005408 | Description N/A QF5BINSERT | Coupling Size N/A 5 | Color N/A Blue | Nominal Torque N/A | Inner Diameter (L) N/A 1.23 in31.2 mm |
| 88345005410 | Description N/A QF5INSERT | Coupling Size N/A 5 | Color N/A Red | Nominal Torque N/A | Inner Diameter (L) N/A 1.23 in31.2 mm |
| 88345005409 | Description N/A QF5HINSERT | Coupling Size N/A 5 | Color N/A White | Nominal Torque N/A | Inner Diameter (L) N/A 1.23 in31.2 mm |
| 88345005213 | Description N/A QF15TINSERT | Coupling Size N/A 15 | Color N/A Black | Nominal Torque N/A 452 in·lb | Inner Diameter (L) N/A 1.66 in42.2 mm |
| 88345005191 | Description N/A QF15BINSERT | Coupling Size N/A 15 | Color N/A Blue | Nominal Torque N/A 293 in·lb | Inner Diameter (L) N/A 1.66 in42.2 mm |
| 88345005195 | Description N/A QF15INSERT | Coupling Size N/A 15 | Color N/A Red | Nominal Torque N/A 150 in·lb | Inner Diameter (L) N/A 1.66 in42.2 mm |
| 88345005194 | Description N/A QF15HINSERT | Coupling Size N/A 15 | Color N/A White | Nominal Torque N/A 293 in·lb | Inner Diameter (L) N/A 1.66 in42.2 mm |
| 88345005303 | Description N/A QF25TINSERT | Coupling Size N/A 25 | Color N/A Black | Nominal Torque N/A 1407 in·lb | Inner Diameter (L) N/A 2.16 in54.9 mm |
| 88345005280 | Description N/A QF25BINSERT | Coupling Size N/A 25 | Color N/A Blue | Nominal Torque N/A 913 in·lb | Inner Diameter (L) N/A 2.16 in54.9 mm |
| 88345005283 | Description N/A QF25INSERT | Coupling Size N/A 25 | Color N/A Red | Nominal Torque N/A 484 in·lb | Inner Diameter (L) N/A 2.16 in54.9 mm |
| 88345005282 | Description N/A QF25HINSERT | Coupling Size N/A 25 | Color N/A White | Nominal Torque N/A 913 in·lb | Inner Diameter (L) N/A 2.16 in54.9 mm |
| 88345005378 | Description N/A QF50TINSERT | Coupling Size N/A 50 | Color N/A Black | Nominal Torque N/A 2992 in·lb | Inner Diameter (L) N/A 2.41 in61.2 mm |
| 88345005358 | Description N/A QF50BINSERT | Coupling Size N/A 50 | Color N/A Blue | Nominal Torque N/A 1978 in·lb | Inner Diameter (L) N/A 2.41 in61.2 mm |
| 88345005362 | Description N/A QF50INSERT | Coupling Size N/A 50 | Color N/A Red | Nominal Torque N/A 998 in·lb | Inner Diameter (L) N/A 2.41 in61.2 mm |
| 88345005361 | Description N/A QF50HINSERT | Coupling Size N/A 50 | Color N/A White | Nominal Torque N/A 1978 in·lb | Inner Diameter (L) N/A 2.41 in61.2 mm |
| 88345005154 | Description N/A QF100TINSERT | Coupling Size N/A 100 | Color N/A Black | Nominal Torque N/A 6061 in·lb | Inner Diameter (L) N/A 3.05 in77.5 mm |
| 88345005131 | Description N/A QF100BINSERT | Coupling Size N/A 100 | Color N/A Blue | Nominal Torque N/A 3971 in·lb | Inner Diameter (L) N/A 3.05 in77.5 mm |
| 88345005135 | Description N/A QF100INSERT | Coupling Size N/A 100 | Color N/A Red | Nominal Torque N/A 2003 in·lb | Inner Diameter (L) N/A 3.05 in77.5 mm |
| 88345005134 | Description N/A QF100HINSERT | Coupling Size N/A 100 | Color N/A White | Nominal Torque N/A 3971 in·lb | Inner Diameter (L) N/A 3.05 in77.5 mm |
| 88345005245 | Description N/A QF175TINSERT | Coupling Size N/A 175 | Color N/A Black | Nominal Torque N/A 9973 in·lb | Inner Diameter (L) N/A 3.9 in99.1 mm |
| 88345005237 | Description N/A QF175BINSERT | Coupling Size N/A 175 | Color N/A Blue | Nominal Torque N/A 6656 in·lb | Inner Diameter (L) N/A 3.9 in99.1 mm |
| 88345005241 | Description N/A QF175INSERT | Coupling Size N/A 175 | Color N/A Red | Nominal Torque N/A 3475 in·lb | Inner Diameter (L) N/A 3.9 in99.1 mm |
| 88345005240 | Description N/A QF175HINSERT | Coupling Size N/A 175 | Color N/A White | Nominal Torque N/A 6656 in·lb | Inner Diameter (L) N/A 3.9 in99.1 mm |
| 88345005273 | Description N/A QF250TINSERT | Coupling Size N/A 250 | Color N/A Black | Nominal Torque N/A 13438 in·lb | Inner Diameter (L) N/A 4.13 in104.9 mm |
1 2