Part Number |
Item Name |
Description |
Height |
Width |
Reservoir Capacity |
Length |
UPC Number |
|---|---|---|---|---|---|---|---|
| 84527101320 | N/A TANK-2.6-4.5 GAL-LEG-AL | Description N/A TANK-2.6-4.5 GAL-LEG-AL | Height N/A 2.950 in | Width N/A 1.500 in | Reservoir Capacity N/A 2.60 gal | Length N/A 1.500 in38.10 mm | UPC Number N/A 1320 |
| 84527101321 | N/A TANK-7.1-17 GAL-LEG-AL | Description N/A TANK-7.1-17 GAL-LEG-AL | Height N/A 5.91 in | Width N/A 2.950 in | Reservoir Capacity N/A 7.10 gal | Length N/A 2.950 in74.93 mm | UPC Number N/A 1321 |