RunRight® RBS Bracket (for RSS units)
RunRight® Rubber Suspension Units
The RunRight® RBS clamp is for positioning and securing all RSS suspension units. These steel clamps are supplied separately and do not include bolts. Lovejoy recommends using two or more clamps on the longer RSS suspension units.
Part Number |
Description |
Type |
Dimension D |
Dimension G |
Dimension H |
Dimension I |
Dimension K |
Dimension M |
|---|---|---|---|---|---|---|---|---|
| 68514425000 | Description N/A RBS-11-CLAMP | Type N/A RBS | Dimension D N/A 20 mm | Dimension G N/A 37 mm | Dimension H N/A 50 mm | Dimension I N/A 6 mm | Dimension K N/A 20 mm | Dimension M N/A 2.0 mm |
| 68514425001 | Description N/A RBS-15-CLAMP | Type N/A RBS | Dimension D N/A 27 mm | Dimension G N/A 50 mm | Dimension H N/A 65 mm | Dimension I N/A 7 mm | Dimension K N/A 25 mm | Dimension M N/A 2.0 mm |
| 68514424840 | Description N/A RBS-18-CLAMP | Type N/A RBS | Dimension D N/A 32 mm | Dimension G N/A 60 mm | Dimension H N/A 80 mm | Dimension I N/A 9 mm | Dimension K N/A 30 mm | Dimension M N/A 2.5 mm |
| 68514425003 | Description N/A RBS-27-CLAMP | Type N/A RBS | Dimension D N/A 45 mm | Dimension G N/A 80 mm | Dimension H N/A 105 mm | Dimension I N/A 11 mm | Dimension K N/A 35 mm | Dimension M N/A 3.0 mm |
| 68514425004 | Description N/A RBS-38-CLAMP | Type N/A RBS | Dimension D N/A 60 mm | Dimension G N/A 100 mm | Dimension H N/A 125 mm | Dimension I N/A 13 mm | Dimension K N/A 40 mm | Dimension M N/A 4.0 mm |
| 68514424664 | Description N/A RBS-45-CLAMP | Type N/A RBS | Dimension D N/A 75 mm | Dimension G N/A 120 mm | Dimension H N/A 150 mm | Dimension I N/A 13 mm | Dimension K N/A 45 mm | Dimension M N/A 5.0 mm |
| 68514463479 | Description N/A RBS-50-CLAMP | Type N/A RBS | Dimension D N/A 80 mm | Dimension G N/A 135 mm | Dimension H N/A 175 mm | Dimension I N/A 18 mm | Dimension K N/A 50 mm | Dimension M N/A 6.0 mm |