• Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
  • This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
  • The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
  • The center drop out section consists of two flanges and the flexible sleeve
  • The flange is bolted to the shaft hub with four hex head cap screws
  • The center drop out section can be removed by removing the hex head cap screws
  • Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
  • Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
1 - 25 of 72 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Hub #

Keyway Size  (in)

Part Number

Description 

Bore Size 

Hub #

Keyway Size (W x D)

Outside Diameter

Dimension L

Dimension SL

N/A 5SCH-SPCR HUB-1"-1/4X1/8KW N/A 1 in N/A 5SCH N/A 1/4 x 1/8 in N/A 2.000 in50.80 mm N/A 1.090 in27.69 mm N/A 0.540 in13.72 mm
N/A 5SCH-SPCR HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 5SCH N/A 1/4 x 1/8 in N/A 2.000 in50.80 mm N/A 1.090 in27.69 mm N/A 0.540 in13.72 mm
N/A 5SCH-SPCR HUB-1/2-1/8X1/16KW N/A 1/2 in N/A 5SCH N/A 1/8 x 1/16 in N/A 2.000 in50.80 mm N/A 1.090 in27.69 mm N/A 0.540 in13.72 mm
N/A 5SCH-SPCR HUB-3/4-3/16X3/32KW N/A 3/4 in N/A 5SCH N/A 3/16 x 3/32 in N/A 2.000 in50.80 mm N/A 1.090 in27.69 mm N/A 0.540 in13.72 mm
N/A 5SCH-SPCR HUB-5/8-3/16X3/32KW N/A 5/8 in N/A 5SCH N/A 3/16 x 3/32 in N/A 2.000 in50.80 mm N/A 1.090 in27.69 mm N/A 0.540 in13.72 mm
N/A 5SCH-SPCR HUB-7/8-3/16X3/32KW N/A 7/8 in N/A 5SCH N/A 3/16 x 3/32 in N/A 2.000 in50.80 mm N/A 1.090 in27.69 mm N/A 0.540 in13.72 mm
N/A 6SCH-SPCR HUB-1"-1/4X1/8KW N/A 1 in N/A 6SCH N/A 1/4 x 1/8 in N/A 2.500 in63.50 mm N/A 1.220 in30.99 mm N/A 0.630 in16.00 mm
N/A 6SCH-SPCR HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 6SCH N/A 1/4 x 1/8 in N/A 2.500 in63.50 mm N/A 1.220 in30.99 mm N/A 0.630 in16.00 mm
N/A 6SCH-SPCR HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 6SCH N/A 1/4 x 1/8 in N/A 2.500 in63.50 mm N/A 1.220 in30.99 mm N/A 0.630 in16.00 mm
N/A 6SCH-SPCR HUB-15/16-1/4X1/8KW N/A 15/16 in N/A 6SCH N/A 1/4 x 1/8 in N/A 2.500 in63.50 mm N/A 1.220 in30.99 mm N/A 0.630 in16.00 mm
N/A 6SCH-SPCR HUB-3/4-3/16X3/32KW N/A 3/4 in N/A 6SCH N/A 3/16 x 3/32 in N/A 2.500 in63.50 mm N/A 1.220 in30.99 mm N/A 0.630 in16.00 mm
N/A 6SCH-SPCR HUB-5/8-3/16X3/32KW N/A 5/8 in N/A 6SCH N/A 3/16 x 3/32 in N/A 2.500 in63.50 mm N/A 1.220 in30.99 mm N/A 0.630 in16.00 mm
N/A 6SCH-SPCR HUB-7/8-3/16X3/32KW N/A 7/8 in N/A 6SCH N/A 3/16 x 3/32 in N/A 2.500 in63.50 mm N/A 1.220 in30.99 mm N/A 0.630 in16.00 mm
N/A 6SCH-SPCR HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 6SCH N/A 5/16 x 5/32 in N/A 2.500 in63.50 mm N/A 1.220 in30.99 mm N/A 0.630 in16.00 mm
N/A 7SCH-SPCR HUB-1"-1/4X1/8KW N/A 1 in N/A 7SCH N/A 1/4 x 1/8 in N/A 2.810 in71.37 mm N/A 1.470 in37.34 mm N/A 0.710 in18.03 mm
N/A 7SCH-SPCR HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 7SCH N/A 1/4 x 1/8 in N/A 2.810 in71.37 mm N/A 1.470 in37.34 mm N/A 0.710 in18.03 mm
N/A 7SCH-SPCR HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 7SCH N/A 1/4 x 1/8 in N/A 2.810 in71.37 mm N/A 1.470 in37.34 mm N/A 0.710 in18.03 mm
N/A 7SCH-SPCR HUB-3/4-3/16X3/32KW N/A 3/4 in N/A 7SCH N/A 3/16 x 3/32 in N/A 2.810 in71.37 mm N/A 1.470 in37.34 mm N/A 0.710 in18.03 mm
N/A 7SCH-SPCR HUB-5/8-3/16X3/32KW N/A 5/8 in N/A 7SCH N/A 3/16 x 3/32 in N/A 2.810 in71.37 mm N/A 1.470 in37.34 mm N/A 0.710 in18.03 mm
N/A 7SCH-SPCR HUB-7/8-3/16X3/32KW N/A 7/8 in N/A 7SCH N/A 3/16 x 3/32 in N/A 2.810 in71.37 mm N/A 1.470 in37.34 mm N/A 0.710 in18.03 mm
N/A 7SCH-SPCR HUB-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A 7SCH N/A 3/8 x 3/16 in N/A 2.810 in71.37 mm N/A 1.470 in37.34 mm N/A 0.710 in18.03 mm
N/A 7SCH-SPCR HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A 7SCH N/A 3/8 x 3/16 in N/A 2.810 in71.37 mm N/A 1.470 in37.34 mm N/A 0.710 in18.03 mm
N/A 7SCH-SPCR HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 7SCH N/A 5/16 x 5/32 in N/A 2.810 in71.37 mm N/A 1.470 in37.34 mm N/A 0.710 in18.03 mm
N/A 8SCH-SPCR HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A 8SCH N/A 1/2 x 1/4 in N/A 3.250 in82.55 mm N/A 1.720 in43.69 mm N/A 0.660 in16.76 mm
N/A 8SCH-SPCR HUB-1"-1/4X1/8KW N/A 1 in N/A 8SCH N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.720 in43.69 mm N/A 0.660 in16.76 mm
1 - 25 of 72 | Results Per Page | View | Unit of Measure
1 2 3