Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
251 - 275 of 4148 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 5L
N/A 0.718 in18.237 mm N/A 1.128 in28.651 mm N/A 0.375 in9.525 mm N/A Leather N/A
N/A N/A 0.734 in18.644 mm N/A 1.012 in25.705 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 0.734 in18.644 mm N/A 1.012 in25.705 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 0.734 in18.644 mm N/A 1.012 in25.705 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 0.735 in18.669 mm N/A 1.252 in31.801 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 32
N/A 0.736 in18.694 mm N/A 1.386 in35.204 mm N/A 0.276 in7.01 mm N/A Polyacrylate N/A
N/A 47
N/A 0.737 in18.72 mm N/A 1.379 in35.027 mm N/A 0.343 in8.712 mm N/A Nitrile N/A
N/A N/A 0.737 in18.72 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 0.737 in18.72 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 0.737 in18.72 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
N/A N/A 0.739 in18.771 mm N/A 0.879 in22.327 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.739 in18.771 mm N/A 0.879 in22.327 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A 33
N/A 0.742 in18.847 mm N/A 1.067 in27.102 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
N/A 32
N/A 0.748 in19 mm N/A 1.189 in30.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A 32
N/A 0.748 in19 mm N/A 1.268 in32.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
N/A 32
N/A 0.748 in19 mm N/A 1.504 in38.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A 35
N/A 0.748 in19 mm N/A 1.387 in35.23 mm N/A 0.394 in10 mm N/A Nitrile N/A
N/A 35
N/A 0.748 in19 mm N/A 1.386 in35.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
N/A 32
N/A 0.748 in19 mm N/A 1.465 in37.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
N/A N/A 0.748 in19 mm N/A 0.984 in25 mm N/A 0.118 in3 mm N/A Nitrile N/A
N/A 45
N/A 0.75 in19.05 mm N/A 1.565 in39.751 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 34
N/A 0.75 in19.05 mm N/A 1.133 in28.778 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 274
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.28 in7.112 mm N/A Nitrile N/A
N/A 24
N/A 0.75 in19.05 mm N/A 1.01 in25.654 mm N/A 0.156 in3.962 mm N/A Nitrile N/A
N/A 24
N/A 0.75 in19.05 mm N/A 1.072 in27.229 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
251 - 275 of 4148 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »