Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
401 - 425 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 34
N/A 0.875 in22.225 mm N/A 1.256 in31.902 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
N/A 47
N/A 0.875 in22.225 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 48
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 4S
N/A 0.875 in22.225 mm N/A 1.260 in32.004 mm N/A 0.205 in5.207 mm N/A Nitrile N/A
N/A N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
N/A 48
N/A 0.875 in22.225 mm N/A 1.441 in36.601 mm N/A 0.256 in6.502 mm N/A Nitrile N/A
N/A 31
N/A 0.875 in22.225 mm N/A 1.254 in31.852 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
N/A 32
N/A 0.875 in22.225 mm N/A 1.381 in35.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 35
N/A 0.875 in22.225 mm N/A 1.385 in35.179 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 35
N/A 0.875 in22.225 mm N/A 1.381 in35.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 94
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A PTFE N/A
N/A N/A 0.875 in22.225 mm N/A 1.254 in31.8516 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
N/A 45
N/A 0.906 in23.012 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 47
N/A 0.906 in23.012 mm N/A 1.503 in38.176 mm N/A 0.39 in9.906 mm N/A Nitrile N/A
N/A 32
N/A 0.906 in23 mm N/A 1.348 in34.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
N/A 32
N/A 0.906 in23 mm N/A 1.584 in40.23 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
N/A 34
N/A 0.906 in23 mm N/A 1.268 in32.2 mm N/A 0.217 in5.5 mm N/A Nitrile N/A
N/A N/A 0.921 in23.393 mm N/A 1.199 in30.455 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 0.921 in23.393 mm N/A 1.199 in30.455 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 0.921 in23.393 mm N/A 1.199 in30.455 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
N/A N/A 0.924 in23.47 mm N/A 1.13 in28.702 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 0.924 in23.47 mm N/A 1.13 in28.702 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 0.926 in23.52 mm N/A 1.066 in27.076 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.926 in23.52 mm N/A 1.066 in27.076 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A 45
N/A 0.937 in23.8 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
401 - 425 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »