Oil Seals Inch
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 41257 |
Seal Type
N/A
4L |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.993 in50.622 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Leather | CAD N/A |
| 797738 | Seal Type N/A | Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.004 in50.9016 mm | Overall Width N/A 0.281 in7.1374 mm | Material N/A Nitrile | CAD N/A |
| 200335 |
Seal Type
N/A
200 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.29 in7.366 mm | Material N/A Nitrile | CAD N/A |
| 200354 |
Seal Type
N/A
200 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.722 in69.139 mm | Overall Width N/A 0.359 in9.119 mm | Material N/A Nitrile | CAD N/A |
| 200600 |
Seal Type
N/A
200E |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.876 in73.05 mm | Overall Width N/A 0.285 in7.239 mm | Material N/A Nitrile | CAD N/A |
| 450070 |
Seal Type
N/A
45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 450076 |
Seal Type
N/A
45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 450087 |
Seal Type
N/A
45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 450183 |
Seal Type
N/A
45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
| 450291 |
Seal Type
N/A
45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
| 200854 |
Seal Type
N/A
200E |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.728 in69.291 mm | Overall Width N/A 0.294 in7.468 mm | Material N/A Nitrile | CAD N/A |
| 200912 |
Seal Type
N/A
200E |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.93 in74.422 mm | Overall Width N/A 0.29 in7.366 mm | Material N/A Nitrile | CAD N/A |
| 203002 |
Seal Type
N/A
203 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.721 in69.113 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
| 203015 |
Seal Type
N/A
203 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
| 204002 |
Seal Type
N/A
204 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.721 in69.113 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
| 204038 |
Seal Type
N/A
204 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.721 in69.113 mm | Overall Width N/A 0.359 in9.119 mm | Material N/A Nitrile | CAD N/A |
| 204501 |
Seal Type
N/A
204 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 204502 |
Seal Type
N/A
204 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 204503 |
Seal Type
N/A
204 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.379 in60.427 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
| 205015 |
Seal Type
N/A
205 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Felt | CAD N/A |
| 210945 |
Seal Type
N/A
21 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile | CAD N/A |
| 340400 |
Seal Type
N/A
34 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.258 in57.353 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
| 354040 |
Seal Type
N/A
35 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.508 in63.703 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A PTFE |
CAD
N/A
|
| 471504 |
Seal Type
N/A
47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
| 471504V |
Seal Type
N/A
47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|