Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
676 - 700 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 47
N/A 1-3/4 in44.45 mm N/A 2.566 in65.176 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1-3/4 in44.45 mm N/A 2.453 in62.306 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A N/A 1-3/4 in44.45 mm N/A 2.442 in62.027 mm N/A 3.13 in79.502 mm N/A Nitrile N/A
N/A 274
N/A 1-3/4 in44.45 mm N/A 2.88 in73.152 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
N/A 47
N/A 1-3/4 in44.45 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 47
N/A 1-3/4 in44.45 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 1-3/4 in44.45 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1-3/4 in44.45 mm N/A 2.762 in70.155 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1-3/4 in44.45 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 47
N/A 1-3/4 in44.45 mm N/A 2.57 in65.278 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 35
N/A 1-3/4 in44.45 mm N/A 2.258 in57.353 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
N/A 47
N/A 1-3/4 in44.45 mm N/A 3.942 in100.127 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 48
N/A 1-3/4 in44.45 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
N/A 48
N/A 1-3/4 in44.45 mm N/A 2.332 in59.233 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
N/A 48
N/A 1-3/4 in44.45 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A
N/A 48
N/A 1-3/4 in44.45 mm N/A 3.159 in80.239 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
N/A 5L
N/A 1-3/4 in44.45 mm N/A 2.787 in70.79 mm N/A 0.531 in13.487 mm N/A Leather N/A
N/A 86
N/A 1-3/4 in44.45 mm N/A 3.066 in77.876 mm N/A 0.485 in12.319 mm N/A Nitrile N/A
N/A N/A 1-3/4 in44.45 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Urethane N/A
N/A N/A 1-3/4 in44.45 mm N/A 2.255 in57.277 mm N/A 0.25 in6.35 mm N/A Urethane N/A
N/A N/A 1-3/4 in44.45 mm N/A 2.378 in60.401 mm N/A 0.484 in12.294 mm N/A Nitrile N/A
N/A 7S
N/A 1-3/4 in44.45 mm N/A 2.504 in63.602 mm N/A 0.484 in12.294 mm N/A Nitrile N/A
N/A 74
N/A 1-3/4 in44.45 mm N/A 2.764 in70.206 mm N/A 0.252 in6.401 mm N/A Fluoro-Elastomer N/A
N/A 47
N/A 1-3/4 in44.45 mm N/A 2.814 in71.476 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
N/A N/A 1-3/4 in44.45 mm N/A 2.888 in73.355 mm N/A 0.472 in11.989 mm N/A Polyacrylate N/A
676 - 700 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »