Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
51 - 75 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 24
N/A 0.312 in7.925 mm N/A 0.635 in16.129 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
N/A 47
N/A 0.312 in7.925 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 5L
N/A 0.312 in7.925 mm N/A 1.254 in31.852 mm N/A 0.375 in9.525 mm N/A Leather N/A
N/A 35
N/A 0.312 in7.925 mm N/A 0.756 in19.202 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A N/A 0.313 in7.95 mm N/A 0.753 in19.126 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
N/A N/A 0.313 in7.95 mm N/A 0.69 in17.526 mm N/A 0.313 in7.95 mm N/A Nitrile N/A
N/A 32
N/A 0.315 in8 mm N/A 0.717 in18.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A 35
N/A 0.315 in8 mm N/A 0.638 in16.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A N/A 0.315 in8 mm N/A 0.472 in12 mm N/A 0.079 in2 mm N/A Nitrile N/A
N/A N/A 0.315 in8 mm N/A 0.866 in22 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
N/A 35
N/A 0.354 in9 mm N/A 0.717 in18.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
N/A 33
N/A 0.375 in9.525 mm N/A 0.754 in19.152 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 34
N/A 0.375 in9.525 mm N/A 0.756 in19.202 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 34
N/A 0.375 in9.525 mm N/A 0.568 in14.427 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
N/A 24
N/A 0.375 in9.525 mm N/A 0.76 in19.304 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
N/A 47
N/A 0.375 in9.525 mm N/A 1.004 in25.502 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 47
N/A 0.375 in9.525 mm N/A 0.88 in22.352 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 5S
N/A 0.375 in9.525 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 31
N/A 0.375 in9.525 mm N/A 0.691 in17.551 mm N/A 0.156 in3.962 mm N/A Nitrile N/A
51 - 75 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »