Oil Seals Metric
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 42X70X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
| 42X70X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
| 42X72X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
| 42X72X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
| 42X75X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
| 43X60X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 43 mm1.693 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
| 43X54X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 43 mm1.693 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile |
CAD
N/A
|
| 43X60X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 43 mm1.693 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
| 44X60X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
| 44X62X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
| 44X65X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
| 44X72X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
| 44X60X8-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 60 mm2.362 in | Material N/A Viton |
CAD
N/A
|
| 44X60X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
| 44X62X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
| 44X62X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
| 44X65X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
| 44X68X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
| 44X70X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
| 44X72X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
| 44X72X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 44 mm1.732 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
| 45X62X8-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton |
CAD
N/A
|
| 45X55X4-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A
|
| 45X55X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A
|
| 45X58X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 45 mm1.772 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile |
CAD
N/A
|