Oil Seals Metric
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 56X72X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 56 mm2.205 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
| 56X80X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 56 mm2.205 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
| 56X85X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 56 mm2.205 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
| 57X67X6-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 57 mm2.244 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 67 mm2.638 in | Material N/A Nitrile |
CAD
N/A
|
| 57X85X13-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 57 mm2.244 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
| 58X72X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
| 58X75X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
| 58X75X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
| 58X80X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
| 58X80X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
| 58X85X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
| 58X90X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
| 58X90X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
| 58X72X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
| 58X75X11-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
| 58X80X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
| 58X85X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
| 58X72X8-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 58 mm2.283 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Viton |
CAD
N/A
|
| 60X72X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
| 60X75X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
| 60X75X8-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Viton |
CAD
N/A
|
| 60X75X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
| 60X78X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A
|
| 60X78X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A
|
| 60X80X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 60 mm2.362 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|