Oil Seals Metric
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 68X90X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 68 mm2.677 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
| 68X100X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 68 mm2.677 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile |
CAD
N/A
|
| 68X85X8-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 68 mm2.677 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Viton |
CAD
N/A
|
| 68X90X10-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 68 mm2.677 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Viton |
CAD
N/A
|
| 70X85X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
| 70X85X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
| 70X90X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
| 70X90X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
| 70X90X13-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
| 70X92X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 92 mm3.622 in | Material N/A Nitrile |
CAD
N/A
|
| 70X95X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A
|
| 70X95X10-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Viton |
CAD
N/A
|
| 70X95X13-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A
|
| 70X100X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile |
CAD
N/A
|
| 70X110X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A
|
| 70X85X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
| 70X85X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A
|
| 70X88X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 88 mm3.465 in | Material N/A Nitrile |
CAD
N/A
|
| 70X90X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
| 70X90X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
| 70X90X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
| 70X95X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A
|
| 70X95X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 95 mm3.74 in | Material N/A Nitrile |
CAD
N/A
|
| 70X100X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile |
CAD
N/A
|
| 70X100X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 70 mm2.756 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile |
CAD
N/A
|