Oil Seals Metric
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 130X160X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A
|
| 130X160X13-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A
|
| 130X160X14-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 14 mm0.551 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A
|
| 130X160X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A
|
| 130X170X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile |
CAD
N/A
|
| 130X160X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A
|
| 130X160X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A
|
| 130X160X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A
|
| 130X170X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile |
CAD
N/A
|
| 130X170X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile |
CAD
N/A
|
| 130X160X12-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Viton |
CAD
N/A
|
| 130X170X12-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 130 mm5.118 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Viton |
CAD
N/A
|
| 135X160X13-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A
|
| 135X165X14-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 14 mm0.551 in | Housing Bore N/A 165 mm6.496 in | Material N/A Nitrile |
CAD
N/A
|
| 135X170X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile |
CAD
N/A
|
| 135X160X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A
|
| 135X160X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A
|
| 135X160X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A
|
| 135X170X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 135 mm5.315 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile |
CAD
N/A
|
| 140X180X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 180 mm7.087 in | Material N/A Nitrile |
CAD
N/A
|
| 140X160X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A
|
| 140X170X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile |
CAD
N/A
|
| 140X170X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 170 mm6.693 in | Material N/A Nitrile |
CAD
N/A
|
| 140X170X15-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 170 mm6.693 in | Material N/A Viton |
CAD
N/A
|
| 140X160X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 140 mm5.512 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 160 mm6.299 in | Material N/A Nitrile |
CAD
N/A
|