Oil Seals Metric
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 160X190X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 160 mm6.299 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 190 mm7.48 in | Material N/A Nitrile |
CAD
N/A
|
| 160X190X15-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 160 mm6.299 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 190 mm7.48 in | Material N/A Viton |
CAD
N/A
|
| 160X200X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 160 mm6.299 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 200 mm7.874 in | Material N/A Nitrile |
CAD
N/A
|
| 160X185X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 160 mm6.299 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 185 mm7.283 in | Material N/A Nitrile |
CAD
N/A
|
| 160X190X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 160 mm6.299 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 190 mm7.48 in | Material N/A Nitrile |
CAD
N/A
|
| 160X190X15-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 160 mm6.299 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 190 mm7.48 in | Material N/A Viton |
CAD
N/A
|
| 165X190X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 165 mm6.496 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 190 mm7.48 in | Material N/A Nitrile |
CAD
N/A
|
| 170X200X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 170 mm6.693 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 200 mm7.874 in | Material N/A Nitrile |
CAD
N/A
|
| 170X200X16-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 170 mm6.693 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 200 mm7.874 in | Material N/A Nitrile |
CAD
N/A
|
| 170X200X16-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 170 mm6.693 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 200 mm7.874 in | Material N/A Viton |
CAD
N/A
|
| 170X210X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 170 mm6.693 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 210 mm8.268 in | Material N/A Nitrile |
CAD
N/A
|
| 170X200X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 170 mm6.693 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 200 mm7.874 in | Material N/A Nitrile |
CAD
N/A
|
| 170X200X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 170 mm6.693 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 200 mm7.874 in | Material N/A Nitrile |
CAD
N/A
|
| 170X200X16-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 170 mm6.693 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 200 mm7.874 in | Material N/A Nitrile |
CAD
N/A
|
| 170X200X15-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 170 mm6.693 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 200 mm7.874 in | Material N/A Viton |
CAD
N/A
|
| 175X200X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 175 mm6.89 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 200 mm7.874 in | Material N/A Nitrile |
CAD
N/A
|
| 175X200X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 175 mm6.89 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 200 mm7.874 in | Material N/A Nitrile |
CAD
N/A
|
| 180X210X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 180 mm7.087 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 210 mm8.268 in | Material N/A Nitrile |
CAD
N/A
|
| 180X215X16-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 180 mm7.087 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 215 mm8.465 in | Material N/A Nitrile |
CAD
N/A
|
| 180X215X16-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 180 mm7.087 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 215 mm8.465 in | Material N/A Viton |
CAD
N/A
|
| 180X200X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 180 mm7.087 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 200 mm7.874 in | Material N/A Nitrile |
CAD
N/A
|
| 180X210X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 180 mm7.087 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 210 mm8.268 in | Material N/A Nitrile |
CAD
N/A
|
| 185X210X13-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 185 mm7.283 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 210 mm8.268 in | Material N/A Nitrile |
CAD
N/A
|
| 190X220X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 220 mm8.661 in | Material N/A Nitrile |
CAD
N/A
|
| 190X220X15-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 220 mm8.661 in | Material N/A Viton |
CAD
N/A
|