Oil Seals Metric
Engineered Seals
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Clear
Filter
Seal Type
Shaft Size (mm)
Shaft Size (in)
Overall Width (mm)
Overall Width (in)
Housing Bore (mm)
Housing Bore (in)
Material
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 190X225X16-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 225 mm8.858 in | Material N/A Nitrile |
CAD
N/A
|
| 190X225X16-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 225 mm8.858 in | Material N/A Viton |
CAD
N/A
|
| 190X220X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 220 mm8.661 in | Material N/A Nitrile |
CAD
N/A
|
| 190X225X16-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 225 mm8.858 in | Material N/A Nitrile |
CAD
N/A
|
| 190X220X15-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 220 mm8.661 in | Material N/A Viton |
CAD
N/A
|
| 190X225X16-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 225 mm8.858 in | Material N/A Viton |
CAD
N/A
|
| 195X230X16-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 195 mm7.677 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 230 mm9.055 in | Material N/A Viton |
CAD
N/A
|
| 200X230X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 200 mm7.874 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 230 mm9.055 in | Material N/A Nitrile |
CAD
N/A
|
| 200X230X15-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 200 mm7.874 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 230 mm9.055 in | Material N/A Viton |
CAD
N/A
|
| 200X235X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 200 mm7.874 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 235 mm9.252 in | Material N/A Nitrile |
CAD
N/A
|
| 200X240X15-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 200 mm7.874 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 240 mm9.449 in | Material N/A Viton |
CAD
N/A
|
| 200X230X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 200 mm7.874 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 230 mm9.055 in | Material N/A Nitrile |
CAD
N/A
|
| 200X240X15-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 200 mm7.874 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 240 mm9.449 in | Material N/A Viton |
CAD
N/A
|
| 210X240X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 210 mm8.268 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 240 mm9.449 in | Material N/A Nitrile |
CAD
N/A
|
| 210X250X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 210 mm8.268 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 250 mm9.843 in | Material N/A Nitrile |
CAD
N/A
|
| 220X250X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 220 mm8.661 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 250 mm9.843 in | Material N/A Nitrile |
CAD
N/A
|
| 220X250X16-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 220 mm8.661 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 250 mm9.843 in | Material N/A Nitrile |
CAD
N/A
|
| 220X250X16-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 220 mm8.661 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 250 mm9.843 in | Material N/A Viton |
CAD
N/A
|
| 220X250X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 220 mm8.661 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 250 mm9.843 in | Material N/A Nitrile |
CAD
N/A
|
| 220X250X16-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 220 mm8.661 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 250 mm9.843 in | Material N/A Nitrile |
CAD
N/A
|
| 220X250X15-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 220 mm8.661 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 250 mm9.843 in | Material N/A Viton |
CAD
N/A
|
| 230X260X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 230 mm9.055 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 260 mm10.236 in | Material N/A Nitrile |
CAD
N/A
|
| 230X260X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 230 mm9.055 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 260 mm10.236 in | Material N/A Nitrile |
CAD
N/A
|
| 240X275X16-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 240 mm9.449 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 275 mm10.827 in | Material N/A Nitrile |
CAD
N/A
|
| 240X275X16-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 240 mm9.449 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 275 mm10.827 in | Material N/A Viton |
CAD
N/A
|