Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
126 - 150 of 183 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

Type

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

N/A Open N/A 2 1/2 in N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A
N/A Open N/A 65 mm N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A
N/A Open N/A 2 11/16 in N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A
N/A Open N/A 2 3/4 in N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A
N/A Open N/A 70 mm N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A
N/A Open N/A 2 15/16 in N/A 6.32 in160.5 mm N/A 5.57 in141.5 mm N/A 1.22 in31 mm N/A 1.32 in33.5 mm N/A 4 N/A
N/A Open N/A 3 in N/A 6.32 in160.5 mm N/A 5.57 in141.5 mm N/A 1.22 in31 mm N/A 1.32 in33.5 mm N/A 4 N/A
N/A Open N/A 75 mm N/A 6.32 in160.5 mm N/A 5.57 in141.5 mm N/A 1.22 in31 mm N/A 1.32 in33.5 mm N/A 4 N/A
N/A Open N/A 3 3/16 in N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A
N/A Open N/A 3 1/4 in N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A
N/A Open N/A 80 mm N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A
N/A Open N/A 85 mm N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A
N/A Open N/A 3 7/16 in N/A 7.56 in192 mm N/A 6.88 in174.8 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A
N/A Open N/A 3 1/4 in N/A 7.56 in192 mm N/A 6.88 in174.8 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A
N/A Open N/A 90 mm N/A 7.56 in192 mm N/A 6.88 in174.8 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A
N/A Open N/A 100 mm N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A
N/A Open N/A 3 15/16 in N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A
N/A Open N/A 4 in N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A
N/A Open N/A 4 3/16 in N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A
N/A Open N/A 4 1/4 in N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A
N/A Open N/A 110 mm N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A
N/A Open N/A 4 7/16 in N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
N/A Open N/A 4 1/2 in N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
N/A Open N/A 115 mm N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
N/A Open N/A 4 15/16 in N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
126 - 150 of 183 | Results Per Page | View | Unit of Measure
« 6 7 8