CJ Series Hubs - Spline Bore
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Part Number |
Description |
Coupling Size |
Hub Style |
Outside Diameter |
Overall Coupling Length |
Spline Size |
CAD |
|---|---|---|---|---|---|---|---|
| 68514476266 | Description N/A CJ38/45B-HUB-PM-14T-12/24DP-LLOC | Coupling Size N/A 38/45 | Hub Style N/A B | Outside Diameter N/A 3.150 in | Overall Coupling Length N/A 4.490 in114.05 mm | Spline Size 14T Spline 12/24 DP |
CAD
N/A
|
| 68514476505 | Description N/A CJ42/55B-HUB-PM-13T-8/16DP-LLOC | Coupling Size N/A 42/55 | Hub Style N/A B | Outside Diameter N/A 3.74 in | Overall Coupling Length N/A 4.960 in125.98 mm | Spline Size 13T Spline 8/16DP |
CAD
N/A
|