CJ Series Hubs - Steel, B & BX Style, Inch (Imperial) Bores
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514476183 | Description N/A CJ28/38B-HUB-STL-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Hub Style N/A B | Coupling Size N/A 28 | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm |
CAD
N/A
|
| 68514476182 | Description N/A CJ28/38B-HUB-STL-5/8-3/16X3/32KIW | Bore Size N/A 5/8 in | Hub Style N/A B | Coupling Size N/A 28 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 3.540 in89.92 mm |
CAD
N/A
|
| 68514476386 | Description N/A CJ55/70BX-HUB-STL-2"-1/2X1/4KW | Bore Size N/A 2 in | Hub Style N/A BX | Coupling Size N/A 55 | Keyway Size N/A 1/2 x 1/4 in | Outside Diameter N/A 4.720 in119.89 mm | Overall Coupling Length N/A 4.560 in115.82 mm |
CAD
N/A
|