Side Mounted Take-Up Frame
Take-Up Frames
1 2
Clear
Filter
E (mm)
E (in)
W (in)
W (mm)
H1 (in)
H1 (mm)
J (in)
J (mm)
J1 (in)
J1 (mm)
J2 (in)
J2 (mm)
K (in)
K (mm)
L (in)
L (mm)
L1 (in)
L1 (mm)
N (in)
N (mm)
R (in)
R (mm)
Weight (Kg)
Weight (lb)
Part Number |
J |
J2 |
L1 |
N |
R |
CAD |
|---|---|---|---|---|---|---|
| NLTU7 2 1/4 | J N/A 21.5 in546.1 mm | J2 N/A 10.75 in273 mm | L1 N/A 14.25 in362 mm | N N/A 0.625 in15.9 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A
|
| NLTU7 2 5/16 | J N/A 21.5 in546.1 mm | J2 N/A 10.75 in273 mm | L1 N/A 14.25 in362 mm | N N/A 0.625 in15.9 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A
|
| NLTU7 2 3/8 | J N/A 21.5 in546.1 mm | J2 N/A 10.75 in273 mm | L1 N/A 14.25 in362 mm | N N/A 0.625 in15.9 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A
|
| NLTU7 2 7/16 | J N/A 21.5 in546.1 mm | J2 N/A 10.75 in273 mm | L1 N/A 14.25 in362 mm | N N/A 0.625 in15.9 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A
|
1 2