The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
101 - 125 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

N/A 28900 N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A
N/A 28900 N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A
N/A 290000 N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A
N/A 290000 N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A
N/A 290000 N/A 17.5 in444.5 mm N/A 6.9370 in176.200 mm N/A
N/A 292000 N/A 66.8125 in1697.038 mm N/A 7.5 in190.5 mm N/A
N/A 292000 N/A 66.8125 in1697.038 mm N/A 7.5 in190.5 mm N/A
N/A 295000 N/A 19.2500 in488.950 mm N/A 7.7500 in196.850 mm N/A
N/A 295000 N/A 19.2500 in488.950 mm N/A 7.7500 in196.850 mm N/A
N/A 295000 N/A 19.2500 in488.950 mm N/A 7.7500 in196.850 mm N/A
N/A 29500 N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A
N/A 29600 N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A
N/A 29600 N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A
N/A 29600 N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A
N/A 29800 N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A
N/A 29800 N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A
N/A 327000 N/A 35.5 in901.7 mm N/A 8.3750 in212.725 mm N/A
N/A 327000 N/A 35.5 in901.7 mm N/A 8.3750 in212.725 mm N/A
N/A 328000 N/A 26.996 in685.698 mm N/A 9.2500 in234.950 mm N/A
N/A 328000 N/A 26.996 in685.698 mm N/A 9.2500 in234.950 mm N/A
N/A 333000 N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A
N/A 33000 N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A
N/A 33000 N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A
N/A 33000 N/A 4.7244 in120.000 mm N/A 2.6490 in67.285 mm N/A
N/A 33800 N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A
101 - 125 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »