Timken®Tapered Roller Bearings - Single Cones - Imperial
Timken®Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 358A | Series N/A 355 | Bore (d) N/A 1.7717 in45.001 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18400 lbf81800 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N |
CAD
N/A
|
| 358X | Series N/A 355 | Bore (d) N/A 1.7717 in45.001 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18400 lbf81800 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N |
CAD
N/A
|
| 367 | Series N/A 365 | Bore (d) N/A 1.7717 in45.001 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22900 lbf102000 N | Static Radial Load Rating (C0) N/A 21500 lbf95800 N |
CAD
N/A
|
| 376 | Series N/A 375 | Bore (d) N/A 1.7717 in45.001 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Static Radial Load Rating (C0) N/A 22700 lbf101000 N |
CAD
N/A
|
| 376A | Series N/A 375 | Bore (d) N/A 1.7717 in45.001 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19800 lbf87900 N | Static Radial Load Rating (C0) N/A 22700 lbf101000 N |
CAD
N/A
|
| 376X | Series N/A 375 | Bore (d) N/A 1.7717 in45.001 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18300 lbf81400 N | Static Radial Load Rating (C0) N/A 22700 lbf101000 N |
CAD
N/A
|
| 435-S | Series N/A 435 | Bore (d) N/A 1.7717 in45.001 mm | Inner Ring Width (B) N/A 1.1772 in29.901 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 28500 lbf127000 N | Static Radial Load Rating (C0) N/A 32400 lbf144000 N |
CAD
N/A
|
| 4559 | Series N/A | Bore (d) N/A 1.7717 in45.001 mm | Inner Ring Width (B) N/A 1.581 in40.157 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 40500 lbf180000 N | Static Radial Load Rating (C0) N/A 53200 lbf237000 N |
CAD
N/A
|
| 458-S | Series N/A 455 | Bore (d) N/A 1.7717 in45.001 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N |
CAD
N/A
|
| 17887 | Series N/A | Bore (d) N/A 1.7807 in45.23 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15500 lbf68900 N | Static Radial Load Rating (C0) N/A 18700 lbf83300 N |
CAD
N/A
|
| 3586 | Series N/A 3500 | Bore (d) N/A 1.781 in45.237 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N |
CAD
N/A
|
| KLM603049H | Series N/A | Bore (d) N/A 1.7812 in45.242 mm | Inner Ring Width (B) N/A 0.7812 in19.842 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17200 lbf76300 N | Static Radial Load Rating (C0) N/A 17500 lbf77900 N |
CAD
N/A
|
| LM102949 | Series N/A | Bore (d) N/A 1.7812 in45.242 mm | Inner Ring Width (B) N/A 0.78 in19.812 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16400 lbf72900 N | Static Radial Load Rating (C0) N/A 18400 lbf81800 N |
CAD
N/A
|
| LM102949CP | Series N/A | Bore (d) N/A 1.7812 in45.242 mm | Inner Ring Width (B) N/A 0.78 in19.812 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16400 lbf72900 N | Static Radial Load Rating (C0) N/A 18400 lbf81800 N |
CAD
N/A
|
| LM603049 | Series N/A | Bore (d) N/A 1.7812 in45.242 mm | Inner Ring Width (B) N/A 0.7812 in19.842 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17200 lbf76300 N | Static Radial Load Rating (C0) N/A 17500 lbf77900 N |
CAD
N/A
|
| LM603049AS | Series N/A | Bore (d) N/A 1.7812 in45.242 mm | Inner Ring Width (B) N/A 0.7812 in19.842 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17200 lbf76300 N | Static Radial Load Rating (C0) N/A 17500 lbf77900 N |
CAD
N/A
|
| 25590 | Series N/A 25500 | Bore (d) N/A 1.7960 in45.618 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20300 lbf90500 N | Static Radial Load Rating (C0) N/A 24900 lbf111000 N |
CAD
N/A
|
| 437 | Series N/A 435 | Bore (d) N/A 1.8020 in45.771 mm | Inner Ring Width (B) N/A 1.1772 in29.901 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 28500 lbf127000 N | Static Radial Load Rating (C0) N/A 32400 lbf144000 N |
CAD
N/A
|
| HM204049 | Series N/A | Bore (d) N/A 1.8105 in45.987 mm | Inner Ring Width (B) N/A 1.2598 in31.999 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38300 lbf170000 N | Static Radial Load Rating (C0) N/A 38600 lbf172000 N |
CAD
N/A
|
| LM503349 | Series N/A | Bore (d) N/A 1.8105 in45.987 mm | Inner Ring Width (B) N/A 0.7087 in18.001 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15100 lbf67400 N | Static Radial Load Rating (C0) N/A 17000 lbf75400 N |
CAD
N/A
|
| LM503349A | Series N/A | Bore (d) N/A 1.8105 in45.987 mm | Inner Ring Width (B) N/A 0.7087 in18.001 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15100 lbf67400 N | Static Radial Load Rating (C0) N/A 17000 lbf75400 N |
CAD
N/A
|
| 13181 | Series N/A | Bore (d) N/A 1.8125 in46.038 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50800 N | Static Radial Load Rating (C0) N/A 13700 lbf61100 N |
CAD
N/A
|
| 18690 | Series N/A 18600 | Bore (d) N/A 1.8125 in46.038 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11700 lbf52000 N | Static Radial Load Rating (C0) N/A 13800 lbf61300 N |
CAD
N/A
|
| 18780 | Series N/A 18700 | Bore (d) N/A 1.8125 in46.038 mm | Inner Ring Width (B) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54700 N | Static Radial Load Rating (C0) N/A 15200 lbf67500 N |
CAD
N/A
|
| 25592 | Series N/A 25500 | Bore (d) N/A 1.8125 in46.038 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20300 lbf90500 N | Static Radial Load Rating (C0) N/A 24900 lbf111000 N |
CAD
N/A
|