This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
726 - 750 of 2493 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A N/A 1.9375 in49.213 mm N/A 1.75 in44.45 mm N/A 55300 lbf246000 N N/A 65100 lbf290000 N N/A
N/A HM807000 N/A 1.9375 in49.213 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A
N/A 55000 N/A 1.9675 in49.975 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A
N/A 55000 N/A 1.9675 in49.975 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A
N/A 535 N/A 1.9678 in49.982 mm N/A 1.455 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
N/A 28500 N/A 1.968 in49.987 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A
N/A 375 N/A 1.968 in49.987 mm N/A 0.875 in22.225 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A
N/A 55000 N/A 1.968 in49.987 mm N/A 1.0594 in26.909 mm N/A 23900 lbf106000 N N/A 26700 lbf119000 N N/A
N/A 55000 N/A 1.968 in49.987 mm N/A 1.0594 in26.909 mm N/A 23900 lbf106000 N N/A 26700 lbf119000 N N/A
N/A N/A 1.968 in49.987 mm N/A 1.75 in44.45 mm N/A 55300 lbf246000 N N/A 65100 lbf290000 N N/A
N/A L305600 N/A 1.968 in49.987 mm N/A 0.7188 in18.258 mm N/A 13700 lbf60800 N N/A 20000 lbf88800 N N/A
N/A N/A 1.968 in49.987 mm N/A 0.875 in22.225 mm N/A 21700 lbf96300 N N/A 23400 lbf104000 N N/A
N/A 365 N/A 1.9685 in50.000 mm N/A 0.875 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
N/A 365 N/A 1.9685 in50.000 mm N/A 0.875 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A
N/A 395 N/A 1.9685 in50.000 mm N/A 0.866 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A
N/A 455 N/A 1.9685 in50.000 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
N/A 525 N/A 1.9685 in50.000 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
N/A N/A 1.9685 in50.000 mm N/A 0.98445 in25.005 mm N/A N/A N/A
N/A 18000 N/A 2 in50.8 mm N/A 0.719 in18.263 mm N/A 13700 lbf61100 N N/A 14400 lbf63900 N N/A
N/A 18700 N/A 2 in50.8 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54700 N N/A 15200 lbf67500 N N/A
N/A 28500 N/A 2 in50.8 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A
N/A 28500 N/A 2 in50.8 mm N/A 1.0000 in25.400 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A
N/A 28600 N/A 2 in50.8 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A
N/A 33800 N/A 2 in50.8 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A
N/A 33800 N/A 2 in50.8 mm N/A 1.1250 in28.575 mm N/A 34600 lbf154000 N N/A 36200 lbf161000 N N/A
726 - 750 of 2493 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »