Timken®Tapered Roller Bearings - Single Cones - Imperial
Timken®Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| L910349 | Series N/A | Bore (d) N/A 2.4995 in63.487 mm | Inner Ring Width (B) N/A 0.6102 in15.499 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9850 lbf43800 N | Static Radial Load Rating (C0) N/A 14000 lbf62300 N |
CAD
N/A
|
| 29585 | Series N/A 29500 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29400 lbf131000 N | Static Radial Load Rating (C0) N/A 36300 lbf161000 N |
CAD
N/A
|
| 29586 | Series N/A 29500 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29400 lbf131000 N | Static Radial Load Rating (C0) N/A 36300 lbf161000 N |
CAD
N/A
|
| 29670 | Series N/A 29600 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf111000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N |
CAD
N/A
|
| 33251 | Series N/A 33000 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31100 lbf138000 N | Static Radial Load Rating (C0) N/A 44300 lbf197000 N |
CAD
N/A
|
| 390A | Series N/A 395 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 390AN | Series N/A 395 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26400 lbf117000 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 39250 | Series N/A 39000 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 0.8661 in21.999 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25800 lbf115000 N | Static Radial Load Rating (C0) N/A 27000 lbf120000 N |
CAD
N/A
|
| 395 | Series N/A 395 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 3955 | Series N/A 3900 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.4330 in36.398 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31200 lbf139000 N | Static Radial Load Rating (C0) N/A 43000 lbf191000 N |
CAD
N/A
|
| 39585 | Series N/A 39500 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 37500 lbf167000 N | Static Radial Load Rating (C0) N/A 50300 lbf224000 N |
CAD
N/A
|
| 39585A | Series N/A 39500 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 37500 lbf167000 N | Static Radial Load Rating (C0) N/A 50300 lbf224000 N |
CAD
N/A
|
| 39585P | Series N/A 39500 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44500 lbf198000 N | Static Radial Load Rating (C0) N/A 50300 lbf224000 N |
CAD
N/A
|
| 395X | Series N/A 395 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 395XA | Series N/A 395 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 3982 | Series N/A 3900 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.183 in30.048 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31200 lbf139000 N | Static Radial Load Rating (C0) N/A 43000 lbf191000 N |
CAD
N/A
|
| 3982W | Series N/A 3900 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.183 in30.048 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Static Radial Load Rating (C0) N/A 43000 lbf191000 N |
CAD
N/A
|
| 3982X | Series N/A 3900 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.183 in30.048 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31200 lbf139000 N | Static Radial Load Rating (C0) N/A 43000 lbf191000 N |
CAD
N/A
|
| 477 | Series N/A 475 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32200 lbf143000 N | Static Radial Load Rating (C0) N/A 41900 lbf186000 N |
CAD
N/A
|
| 483 | Series N/A 475 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32200 lbf143000 N | Static Radial Load Rating (C0) N/A 41900 lbf186000 N |
CAD
N/A
|
| 5552 | Series N/A 5500 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 2.0355 in51.702 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53200 lbf237000 N | Static Radial Load Rating (C0) N/A 73500 lbf327000 N |
CAD
N/A
|
| 5564 | Series N/A 5500 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.723 in43.764 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53200 lbf237000 N | Static Radial Load Rating (C0) N/A 73500 lbf327000 N |
CAD
N/A
|
| 5584 | Series N/A 5500 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.723 in43.764 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63000 lbf280000 N | Static Radial Load Rating (C0) N/A 73500 lbf327000 N |
CAD
N/A
|
| 5584V | Series N/A 5500 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.723 in43.764 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63000 lbf280000 N | Static Radial Load Rating (C0) N/A 73500 lbf327000 N |
CAD
N/A
|
| 559 | Series N/A 555 | Bore (d) N/A 2.5000 in63.500 mm | Inner Ring Width (B) N/A 1.444 in36.678 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50800 lbf226000 N | Static Radial Load Rating (C0) N/A 55700 lbf248000 N |
CAD
N/A
|