Timken®Tapered Roller Bearings - Single Cones - Imperial
Timken®Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 656 | Series N/A 655 | Bore (d) N/A 2.5575 in64.961 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55500 lbf247000 N | Static Radial Load Rating (C0) N/A 75300 lbf335000 N |
CAD
N/A
|
| 747-S | Series N/A 745 | Bore (d) N/A 2.5575 in64.961 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71400 lbf318000 N | Static Radial Load Rating (C0) N/A 93800 lbf417000 N |
CAD
N/A
|
| 569 | Series N/A 565 | Bore (d) N/A 2.5576 in64.963 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44100 lbf196000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N |
CAD
N/A
|
| 6385 | Series N/A 6300 | Bore (d) N/A 2.5580 in64.973 mm | Inner Ring Width (B) N/A 2.2050 in56.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 lbf321000 N | Static Radial Load Rating (C0) N/A 90900 lbf404000 N |
CAD
N/A
|
| 29588 | Series N/A 29500 | Bore (d) N/A 2.5586 in64.988 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf110000 N | Static Radial Load Rating (C0) N/A 36300 lbf161000 N |
CAD
N/A
|
| 39586 | Series N/A 39500 | Bore (d) N/A 2.5586 in64.988 mm | Inner Ring Width (B) N/A 1.2175 in30.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 37500 lbf167000 N | Static Radial Load Rating (C0) N/A 50300 lbf224000 N |
CAD
N/A
|
| 478XA | Series N/A 475 | Bore (d) N/A 2.5586 in64.988 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29900 lbf133000 N | Static Radial Load Rating (C0) N/A 41900 lbf186000 N |
CAD
N/A
|
| 78255X | Series N/A 78000 | Bore (d) N/A 2.5586 in64.988 mm | Inner Ring Width (B) N/A 1.2962 in32.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45600 lbf203000 N | Static Radial Load Rating (C0) N/A 43400 lbf193000 N |
CAD
N/A
|
| 399 | Series N/A 395 | Bore (d) N/A 2.5591 in65.001 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20600 lbf91600 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 478 | Series N/A 475 | Bore (d) N/A 2.5591 in65.001 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32200 lbf143000 N | Static Radial Load Rating (C0) N/A 41900 lbf186000 N |
CAD
N/A
|
| 478W | Series N/A 475 | Bore (d) N/A 2.5591 in65.001 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf135000 N | Static Radial Load Rating (C0) N/A 41900 lbf186000 N |
CAD
N/A
|
| 6379 | Series N/A 6300 | Bore (d) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 2.2050 in56.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 85600 lbf381000 N | Static Radial Load Rating (C0) N/A 90900 lbf404000 N |
CAD
N/A
|
| H715340 | Series N/A H715300 | Bore (d) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Static Radial Load Rating (C0) N/A 91000 lbf405000 N |
CAD
N/A
|
| 5595 | Series N/A 5500 | Bore (d) N/A 2.5938 in65.883 mm | Inner Ring Width (B) N/A 1.723 in43.764 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63000 lbf280000 N | Static Radial Load Rating (C0) N/A 73500 lbf327000 N |
CAD
N/A
|
| H212749 | Series N/A | Bore (d) N/A 2.5979 in65.987 mm | Inner Ring Width (B) N/A 1.6339 in41.501 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56100 lbf249000 N | Static Radial Load Rating (C0) N/A 71700 lbf319000 N |
CAD
N/A
|
| 39590A | Series N/A 39500 | Bore (d) N/A 2.6240 in66.650 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 37500 lbf167000 N | Static Radial Load Rating (C0) N/A 50300 lbf224000 N |
CAD
N/A
|
| 29590 | Series N/A 29500 | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29400 lbf131000 N | Static Radial Load Rating (C0) N/A 36300 lbf161000 N |
CAD
N/A
|
| 33261 | Series N/A 33000 | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31100 lbf138000 N | Static Radial Load Rating (C0) N/A 44300 lbf197000 N |
CAD
N/A
|
| 33262 | Series N/A 33000 | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31100 lbf138000 N | Static Radial Load Rating (C0) N/A 44300 lbf197000 N |
CAD
N/A
|
| 33262A | Series N/A 33000 | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31100 lbf138000 N | Static Radial Load Rating (C0) N/A 44300 lbf197000 N |
CAD
N/A
|
| 39589 | Series N/A 39500 | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 37500 lbf167000 N | Static Radial Load Rating (C0) N/A 50300 lbf224000 N |
CAD
N/A
|
| 39590 | Series N/A 39500 | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 37500 lbf167000 N | Static Radial Load Rating (C0) N/A 50300 lbf224000 N |
CAD
N/A
|
| 39591 | Series N/A 39500 | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 37500 lbf167000 N | Static Radial Load Rating (C0) N/A 50300 lbf224000 N |
CAD
N/A
|
| 395A | Series N/A 395 | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 395AN | Series N/A 395 | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26400 lbf117000 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|