Timken®Tapered Roller Bearings - Single Cones - Imperial
Timken®Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| KH414242 | Series N/A | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72600 lbf323000 N | Static Radial Load Rating (C0) N/A 75400 lbf335000 N |
CAD
N/A
|
| KHM212049 | Series N/A | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 1.51 in38.354 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54900 lbf244000 N | Static Radial Load Rating (C0) N/A 62700 lbf279000 N |
CAD
N/A
|
| L812147 | Series N/A | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 0.6790 in17.247 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18600 lbf82900 N | Static Radial Load Rating (C0) N/A 20000 lbf89100 N |
CAD
N/A
|
| L812148 | Series N/A | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 0.6930 in17.602 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18600 lbf82900 N | Static Radial Load Rating (C0) N/A 20000 lbf89100 N |
CAD
N/A
|
| NA569 | Series N/A | Bore (d) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 1.59375 in40.481 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| 33269 | Series N/A 33000 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31100 lbf138000 N | Static Radial Load Rating (C0) N/A 44300 lbf197000 N |
CAD
N/A
|
| 399A | Series N/A 395 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 399AN | Series N/A 395 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26400 lbf117000 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 399AS | Series N/A 395 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 399ASN | Series N/A 395 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26400 lbf117000 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 399AX | Series N/A 395 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.4310 in36.347 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N |
CAD
N/A
|
| 480 | Series N/A 475 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32200 lbf143000 N | Static Radial Load Rating (C0) N/A 41900 lbf186000 N |
CAD
N/A
|
| 560-S | Series N/A 555 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.444 in36.678 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42900 lbf191000 N | Static Radial Load Rating (C0) N/A 55700 lbf248000 N |
CAD
N/A
|
| 570 | Series N/A 565 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44100 lbf196000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N |
CAD
N/A
|
| 642 | Series N/A 635 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 52400 lbf233000 N | Static Radial Load Rating (C0) N/A 67000 lbf298000 N |
CAD
N/A
|
| 9185 | Series N/A | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76000 lbf338000 N | Static Radial Load Rating (C0) N/A 68700 lbf306000 N |
CAD
N/A
|
| 9278 | Series N/A 9200 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79300 lbf353000 N | Static Radial Load Rating (C0) N/A 74200 lbf330000 N |
CAD
N/A
|
| H414245 | Series N/A H414200 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72600 lbf323000 N | Static Radial Load Rating (C0) N/A 75400 lbf335000 N |
CAD
N/A
|
| H414245X | Series N/A H414200 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72600 lbf323000 N | Static Radial Load Rating (C0) N/A 75400 lbf335000 N |
CAD
N/A
|
| H715343 | Series N/A H715300 | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Static Radial Load Rating (C0) N/A 91000 lbf405000 N |
CAD
N/A
|
| H914841 | Series N/A | Bore (d) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 73700 lbf328000 N | Static Radial Load Rating (C0) N/A 90100 lbf401000 N |
CAD
N/A
|
| 29675 | Series N/A 29600 | Bore (d) N/A 2.7500 in69.850 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf111000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N |
CAD
N/A
|
| 29676 | Series N/A 29600 | Bore (d) N/A 2.7500 in69.850 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf111000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N |
CAD
N/A
|
| 33275 | Series N/A 33000 | Bore (d) N/A 2.7500 in69.850 mm | Inner Ring Width (B) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31100 lbf138000 N | Static Radial Load Rating (C0) N/A 44300 lbf197000 N |
CAD
N/A
|
| 47487 | Series N/A 47400 | Bore (d) N/A 2.7500 in69.850 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 40200 lbf179000 N | Static Radial Load Rating (C0) N/A 56000 lbf249000 N |
CAD
N/A
|