This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1126 - 1150 of 2493 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 475 N/A 2.7500 in69.850 mm N/A 1.142 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A
N/A 475 N/A 2.7500 in69.850 mm N/A 1.142 in29.007 mm N/A 29900 lbf133000 N N/A 41900 lbf186000 N N/A
N/A 475 N/A 2.7500 in69.850 mm N/A 1.142 in29.007 mm N/A 30500 lbf135000 N N/A 41900 lbf186000 N N/A
N/A 565 N/A 2.7500 in69.850 mm N/A 1.424 in36.17 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A
N/A 565 N/A 2.7500 in69.850 mm N/A 1.424 in36.17 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A
N/A 565 N/A 2.7500 in69.850 mm N/A 1.424 in36.17 mm N/A 40900 lbf182000 N N/A 58900 lbf262000 N N/A
N/A 635 N/A 2.7500 in69.850 mm N/A 1.625 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A
N/A 6400 N/A 2.7500 in69.850 mm N/A 2.135 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A
N/A 6400 N/A 2.7500 in69.850 mm N/A 2.135 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A
N/A 655 N/A 2.7500 in69.850 mm N/A 1.625 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A
N/A 745 N/A 2.7500 in69.850 mm N/A 1.8375 in46.673 mm N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A
N/A 745 N/A 2.7500 in69.850 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A
N/A 835 N/A 2.7500 in69.850 mm N/A 2.219 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A
N/A H715300 N/A 2.7500 in69.850 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
N/A N/A 2.7500 in69.850 mm N/A 1.5625 in39.688 mm N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A
N/A HM813800 N/A 2.7500 in69.850 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
N/A N/A 2.7500 in69.850 mm N/A 1.3125 in33.338 mm N/A 39100 lbf174000 N N/A 45400 lbf202000 N N/A
N/A L713000 N/A 2.7500 in69.850 mm N/A 0.75 in19.05 mm N/A 15000 lbf66800 N N/A 25000 lbf111000 N N/A
N/A L713000 N/A 2.7500 in69.850 mm N/A 0.75 in19.05 mm N/A 13900 lbf61900 N N/A 25000 lbf111000 N N/A
N/A N/A 2.7500 in69.850 mm N/A 0.5313 in13.495 mm N/A 9070 lbf40300 N N/A 13100 lbf58100 N N/A
N/A N/A 2.7500 in69.850 mm N/A 0.6299 in15.999 mm N/A 11000 lbf48800 N N/A 16900 lbf75000 N N/A
N/A LM613400 N/A 2.7500 in69.850 mm N/A 0.866 in21.996 mm N/A 22700 lbf101000 N N/A 29300 lbf130000 N N/A
N/A N/A 2.7500 in69.850 mm N/A 1.2813 in32.545 mm N/A N/A N/A
N/A N/A 2.7500 in69.850 mm N/A 1.875 in47.625 mm N/A N/A N/A
N/A N/A 2.7500 in69.850 mm N/A 1.875 in47.625 mm N/A N/A N/A
1126 - 1150 of 2493 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »