Timken®Tapered Roller Bearings - Single Cones - Imperial
Timken®Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| H715346XX | Series N/A H715300 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Static Radial Load Rating (C0) N/A 91000 lbf405000 N |
CAD
N/A
|
| H917840 | Series N/A | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.0938 in53.183 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101000 lbf448000 N | Static Radial Load Rating (C0) N/A 103000 lbf458000 N |
CAD
N/A
|
| HH221430 | Series N/A HH221400 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.2650 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 120000 lbf534000 N | Static Radial Load Rating (C0) N/A 156000 lbf692000 N |
CAD
N/A
|
| HM515745 | Series N/A HM515700 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.815 in46.101 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54200 lbf241000 N | Static Radial Load Rating (C0) N/A 71400 lbf318000 N |
CAD
N/A
|
| HM516442 | Series N/A HM516400 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 58200 lbf259000 N | Static Radial Load Rating (C0) N/A 79300 lbf353000 N |
CAD
N/A
|
| L814749 | Series N/A L814700 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15600 lbf69200 N | Static Radial Load Rating (C0) N/A 27000 lbf120000 N |
CAD
N/A
|
| LL714649 | Series N/A LL714600 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 0.5313 in13.495 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9210 lbf41000 N | Static Radial Load Rating (C0) N/A 13700 lbf61000 N |
CAD
N/A
|
| LM114848 | Series N/A LM114800 | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.0625 in26.988 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 28000 lbf125000 N | Static Radial Load Rating (C0) N/A 41800 lbf186000 N |
CAD
N/A
|
| NA495A | Series N/A | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA659 | Series N/A | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA9378 | Series N/A | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 2.15625 in54.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA495SW | Series N/A | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.375 in34.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA659SW | Series N/A | Bore (d) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| 34304 | Series N/A 34000 | Bore (d) N/A 3.0455 in77.356 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N |
CAD
N/A
|
| 34306 | Series N/A 34000 | Bore (d) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27200 lbf121000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N |
CAD
N/A
|
| 34307 | Series N/A 34000 | Bore (d) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N |
CAD
N/A
|
| 42690 | Series N/A 42600 | Bore (d) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.2205 in31.001 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36200 lbf161000 N | Static Radial Load Rating (C0) N/A 49800 lbf222000 N |
CAD
N/A
|
| 42690H | Series N/A 42600 | Bore (d) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.2205 in31.001 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36200 lbf161000 N | Static Radial Load Rating (C0) N/A 49800 lbf222000 N |
CAD
N/A
|
| 495AS | Series N/A 495 | Bore (d) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.172 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 34700 lbf154000 N | Static Radial Load Rating (C0) N/A 48600 lbf216000 N |
CAD
N/A
|
| 5795 | Series N/A | Bore (d) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.815 in46.101 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 68100 lbf303000 N | Static Radial Load Rating (C0) N/A 85400 lbf380000 N |
CAD
N/A
|
| H715348 | Series N/A H715300 | Bore (d) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Static Radial Load Rating (C0) N/A 91000 lbf405000 N |
CAD
N/A
|
| H715348P | Series N/A H715300 | Bore (d) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71700 lbf319000 N | Static Radial Load Rating (C0) N/A 91000 lbf405000 N |
CAD
N/A
|
| H816249 | Series N/A | Bore (d) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.8208 in46.248 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79000 lbf352000 N | Static Radial Load Rating (C0) N/A 90000 lbf400000 N |
CAD
N/A
|
| LM814849 | Series N/A LM814800 | Bore (d) N/A 3.0625 in77.788 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26500 lbf118000 N | Static Radial Load Rating (C0) N/A 41200 lbf183000 N |
CAD
N/A
|
| 595A | Series N/A 595 | Bore (d) N/A 3.1250 in79.375 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N |
CAD
N/A
|