This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1276 - 1300 of 2493 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 655 N/A 3.1250 in79.375 mm N/A 1.625 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A
N/A 745 N/A 3.1250 in79.375 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A
N/A 745 N/A 3.1250 in79.375 mm N/A 1.8375 in46.673 mm N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A
N/A 755 N/A 3.1250 in79.375 mm N/A 1.9 in48.26 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A
N/A HH221400 N/A 3.1250 in79.375 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A
N/A HM515700 N/A 3.1250 in79.375 mm N/A 1.815 in46.101 mm N/A 54200 lbf241000 N N/A 71400 lbf318000 N N/A
N/A N/A 3.1486 in79.974 mm N/A 1.5748 in40.000 mm N/A 73000 lbf325000 N N/A 87300 lbf388000 N N/A
N/A N/A 3.1486 in79.974 mm N/A 1.0625 in26.988 mm N/A 28200 lbf125000 N N/A 42000 lbf187000 N N/A
N/A 575 N/A 3.149 in79.985 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A
N/A 575 N/A 3.149 in79.985 mm N/A 1.4212 in36.098 mm N/A 43000 lbf191000 N N/A 65400 lbf291000 N N/A
N/A 595 N/A 3.149 in79.985 mm N/A 1.43 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A
N/A 745 N/A 3.1496 in80 mm N/A 1.8375 in46.673 mm N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A
N/A 98000 N/A 3.1496 in80 mm N/A 1.9375 in49.213 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A
N/A 47600 N/A 3.1875 in80.963 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A
N/A 495 N/A 3.1875 in80.963 mm N/A 1.172 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A
N/A 495 N/A 3.1875 in80.963 mm N/A 1.172 in29.769 mm N/A 41200 lbf183000 N N/A 48600 lbf216000 N N/A
N/A 575 N/A 3.1875 in80.963 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A
N/A 655 N/A 3.1875 in80.963 mm N/A 1.5 in38.1 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A
N/A 745 N/A 3.1875 in80.963 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A
N/A 835 N/A 3.1875 in80.963 mm N/A 2.219 in56.363 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A
N/A HM516400 N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A
N/A 495 N/A 3.2165 in81.699 mm N/A 1.172 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A
N/A 27600 N/A 3.2500 in82.550 mm N/A 1.0000 in25.400 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A
N/A 47600 N/A 3.2500 in82.550 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A
N/A 47600 N/A 3.2500 in82.550 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A
1276 - 1300 of 2493 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »