This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1751 - 1775 of 2493 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 36600 N/A 5.7500 in146.050 mm N/A 1.1250 in28.575 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A
N/A 81000 N/A 5.7500 in146.050 mm N/A 1.9687 in50.005 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A
N/A 82000 N/A 5.7500 in146.050 mm N/A 2.23 in56.642 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A
N/A 99000 N/A 5.7500 in146.050 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
N/A 107000 N/A 5.7500 in146.050 mm N/A 2.9375 in74.613 mm N/A 176000 lbf784000 N N/A 263000 lbf1170000 N N/A
N/A 107000 N/A 5.7500 in146.050 mm N/A 2.9375 in74.613 mm N/A 209000 lbf929000 N N/A 263000 lbf1170000 N N/A
N/A N/A 5.7500 in146.050 mm N/A 2.875 in73.025 mm N/A 161000 lbf715000 N N/A 237000 lbf1060000 N N/A
N/A N/A 5.7500 in146.050 mm N/A 2.875 in73.025 mm N/A 161000 lbf715000 N N/A 237000 lbf1060000 N N/A
N/A 450000 N/A 5.7500 in146.050 mm N/A 3.6875 in93.663 mm N/A 237000 lbf1050000 N N/A 333000 lbf1480000 N N/A
N/A 750000 N/A 5.7500 in146.050 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A
N/A 750000 N/A 5.7500 in146.050 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A
N/A 750000 N/A 5.7500 in146.050 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A
N/A HH234000 N/A 5.7500 in146.050 mm N/A 3.6875 in93.663 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A
N/A N/A 5.7500 in146.050 mm N/A 3.25 in82.55 mm N/A 260000 lbf1160000 N N/A 282000 lbf1250000 N N/A
N/A HM231100 N/A 5.7500 in146.050 mm N/A 2.23 in56.642 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
N/A N/A 5.7500 in146.050 mm N/A 0.8125 in20.638 mm N/A 25400 lbf113000 N N/A 48200 lbf214000 N N/A
N/A N/A 5.7500 in146.050 mm N/A 1.5748 in40.000 mm N/A 75000 lbf334000 N N/A 129000 lbf573000 N N/A
N/A N/A 5.7500 in146.050 mm N/A 1.5748 in40.000 mm N/A 75000 lbf334000 N N/A 129000 lbf573000 N N/A
N/A N/A 5.7500 in146.050 mm N/A 2.59375 in65.881 mm N/A N/A N/A
N/A N/A 5.7500 in146.050 mm N/A 2.59375 in65.881 mm N/A N/A N/A
N/A 82000 N/A 5.8750 in149.225 mm N/A 2.23 in56.642 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A
N/A 99000 N/A 5.8750 in149.225 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
N/A HM231100 N/A 5.8750 in149.225 mm N/A 2.23 in56.642 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
N/A HM231100 N/A 5.8750 in149.225 mm N/A 2.23 in56.642 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
N/A N/A 5.8750 in149.225 mm N/A 2.59375 in65.881 mm N/A N/A N/A
1751 - 1775 of 2493 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »