This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1926 - 1950 of 2493 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A N/A 7.0000 in177.800 mm N/A 2.125 in53.975 mm N/A 121000 lbf537000 N N/A 210000 lbf933000 N N/A
N/A N/A 7.0000 in177.800 mm N/A 2.125 in53.975 mm N/A 115000 lbf511000 N N/A 195000 lbf868000 N N/A
N/A M238800 N/A 7.0000 in177.800 mm N/A 2.1875 in55.563 mm N/A 114000 lbf508000 N N/A 225000 lbf999000 N N/A
N/A N/A 7.0000 in177.800 mm N/A 2.25 in57.15 mm N/A 111000 lbf492000 N N/A 187000 lbf830000 N N/A
N/A N/A 7.0000 in177.800 mm N/A 2.125 in53.975 mm N/A N/A N/A
N/A N/A 7.0000 in177.800 mm N/A 2.8125 in71.4375 mm N/A N/A N/A
N/A N/A 7.0000 in177.800 mm N/A 2.125 in53.975 mm N/A N/A N/A
N/A N/A 7.0313 in178.595 mm N/A 2.25 in57.15 mm N/A 117000 lbf521000 N N/A 187000 lbf830000 N N/A
N/A N/A 7.0625 in179.388 mm N/A 2.375 in60.325 mm N/A 111000 lbf492000 N N/A 187000 lbf830000 N N/A
N/A N/A 7.0840 in179.934 mm N/A 2.25 in57.15 mm N/A 111000 lbf492000 N N/A 187000 lbf830000 N N/A
N/A 93000 N/A 7.0856 in179.974 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A
N/A N/A 7.0856 in179.974 mm N/A 2.5 in63.5 mm N/A 202000 lbf900000 N N/A 290000 lbf1290000 N N/A
N/A 67800 N/A 7.0866 in180 mm N/A 1.8110 in45.999 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A
N/A HM237500 N/A 7.0866 in180 mm N/A 2.6875 in68.263 mm N/A 188000 lbf837000 N N/A 254000 lbf1130000 N N/A
N/A 280000 N/A 7.2047 in182.999 mm N/A 2.7207 in69.106 mm N/A 133000 lbf591000 N N/A 195000 lbf867000 N N/A
N/A 67800 N/A 7.25 in184.15 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A
N/A N/A 7.25 in184.15 mm N/A 1.0000 in25.400 mm N/A 39000 lbf174000 N N/A 75700 lbf337000 N N/A
N/A N/A 7.25 in184.15 mm N/A 1.2992 in33.000 mm N/A 63800 lbf284000 N N/A 124000 lbf550000 N N/A
N/A LL537600 N/A 7.25 in184.15 mm N/A 1.0000 in25.400 mm N/A 39000 lbf174000 N N/A 75700 lbf337000 N N/A
N/A N/A 7.25 in184.15 mm N/A 1.2992 in33.000 mm N/A 63800 lbf284000 N N/A 124000 lbf550000 N N/A
N/A N/A 7.25 in184.15 mm N/A 1.875 in47.625 mm N/A N/A N/A
N/A 67800 N/A 7.3750 in187.325 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A
N/A 87000 N/A 7.3750 in187.325 mm N/A 1.875 in47.625 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A
N/A H239600 N/A 7.3750 in187.325 mm N/A 3.375 in85.725 mm N/A 236000 lbf1050000 N N/A 356000 lbf1580000 N N/A
N/A M238800 N/A 7.3750 in187.325 mm N/A 2.1875 in55.563 mm N/A 123000 lbf548000 N N/A 225000 lbf999000 N N/A
1926 - 1950 of 2493 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »