Timken®Tapered Roller Bearings - Single Cones - Imperial
Timken®Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| HM252348 | Series N/A HM252300 | Bore (d) N/A 10.2500 in260.350 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 337000 lbf1500000 N | Static Radial Load Rating (C0) N/A 455000 lbf2020000 N |
CAD
N/A
|
| HM252348WS | Series N/A HM252300 | Bore (d) N/A 10.2500 in260.350 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 369000 lbf1640000 N | Static Radial Load Rating (C0) N/A 455000 lbf2020000 N |
CAD
N/A
|
| HM252349 | Series N/A HM252300 | Bore (d) N/A 10.2500 in260.350 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 348000 lbf1550000 N | Static Radial Load Rating (C0) N/A 475000 lbf2110000 N |
CAD
N/A
|
| HM252349NA | Series N/A | Bore (d) N/A 10.2500 in260.350 mm | Inner Ring Width (B) N/A 3.40625 in86.519 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| HM252348NA | Series N/A | Bore (d) N/A 10.2500 in260.350 mm | Inner Ring Width (B) N/A 3.40625 in86.519 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA221027SW | Series N/A | Bore (d) N/A 10.2500 in260.350 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| LM451344 | Series N/A LM451300 | Bore (d) N/A 10.3533 in262.974 mm | Inner Ring Width (B) N/A 2.4409 in61.999 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 143000 lbf637000 N | Static Radial Load Rating (C0) N/A 296000 lbf1310000 N |
CAD
N/A
|
| 38880 | Series N/A | Bore (d) N/A 10.375 in263.525 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49800 lbf221000 N | Static Radial Load Rating (C0) N/A 125000 lbf554000 N |
CAD
N/A
|
| K38880 | Series N/A | Bore (d) N/A 10.375 in263.525 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49800 lbf221000 N | Static Radial Load Rating (C0) N/A 125000 lbf554000 N |
CAD
N/A
|
| LM451345 | Series N/A LM451300 | Bore (d) N/A 10.375 in263.525 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 158000 lbf701000 N | Static Radial Load Rating (C0) N/A 339000 lbf1510000 N |
CAD
N/A
|
| LM451347 | Series N/A LM451300 | Bore (d) N/A 10.4321 in264.975 mm | Inner Ring Width (B) N/A 2.4409 in61.999 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 143000 lbf637000 N | Static Radial Load Rating (C0) N/A 296000 lbf1310000 N |
CAD
N/A
|
| 38884 | Series N/A | Bore (d) N/A 10.4945 in266.560 mm | Inner Ring Width (B) N/A 1.3177 in33.470 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48100 lbf214000 N | Static Radial Load Rating (C0) N/A 118000 lbf527000 N |
CAD
N/A
|
| LL450748A | Series N/A | Bore (d) N/A 10.4945 in266.560 mm | Inner Ring Width (B) N/A 1.3177 in33.470 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48800 lbf217000 N | Static Radial Load Rating (C0) N/A 114000 lbf507000 N |
CAD
N/A
|
| 29880 | Series N/A 29800 | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33900 lbf151000 N | Static Radial Load Rating (C0) N/A 87800 lbf391000 N |
CAD
N/A
|
| 38885 | Series N/A | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 49800 lbf221000 N | Static Radial Load Rating (C0) N/A 125000 lbf554000 N |
CAD
N/A
|
| 38886 | Series N/A | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 1.3177 in33.470 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50900 lbf227000 N | Static Radial Load Rating (C0) N/A 118000 lbf527000 N |
CAD
N/A
|
| EE275105 | Series N/A 275000 | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 228000 lbf1010000 N | Static Radial Load Rating (C0) N/A 359000 lbf1600000 N |
CAD
N/A
|
| H852849 | Series N/A | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 4.625 in117.475 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 410000 lbf1820000 N | Static Radial Load Rating (C0) N/A 791000 lbf3520000 N |
CAD
N/A
|
| LL450749AA | Series N/A | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 1.3401 in34.039 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51700 lbf230000 N | Static Radial Load Rating (C0) N/A 114000 lbf507000 N |
CAD
N/A
|
| LM251649NW | Series N/A LM251600 | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 127000 lbf566000 N | Static Radial Load Rating (C0) N/A 269000 lbf1200000 N |
CAD
N/A
|
| LM451349 | Series N/A LM451300 | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 167000 lbf743000 N | Static Radial Load Rating (C0) N/A 339000 lbf1510000 N |
CAD
N/A
|
| LM451349A | Series N/A LM451300 | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 158000 lbf701000 N | Static Radial Load Rating (C0) N/A 339000 lbf1510000 N |
CAD
N/A
|
| LM451349AX | Series N/A LM451300 | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 158000 lbf701000 N | Static Radial Load Rating (C0) N/A 339000 lbf1510000 N |
CAD
N/A
|
| LM451349AXV | Series N/A LM451300 | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 158000 lbf701000 N | Static Radial Load Rating (C0) N/A 339000 lbf1510000 N |
CAD
N/A
|
| LM451349V | Series N/A LM451300 | Bore (d) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 152000 lbf675000 N | Static Radial Load Rating (C0) N/A 296000 lbf1310000 N |
CAD
N/A
|