This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2351 - 2375 of 2493 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 285000 N/A 16.0000 in406.400 mm N/A 2.6719 in67.866 mm N/A 249000 lbf1110000 N N/A 471000 lbf2100000 N N/A
N/A 570000 N/A 16.0000 in406.400 mm N/A 3.458 in87.833 mm N/A 458000 lbf2040000 N N/A 758000 lbf3370000 N N/A
N/A 736000 N/A 16.0000 in406.400 mm N/A 3.1250 in79.375 mm N/A 387000 lbf1720000 N N/A 769000 lbf3420000 N N/A
N/A 833000 N/A 16.0000 in406.400 mm N/A 4.25 in107.95 mm N/A 519000 lbf2310000 N N/A 1070000 lbf4770000 N N/A
N/A 910000 N/A 16.0000 in406.400 mm N/A 3.3125 in84.138 mm N/A 414000 lbf1840000 N N/A 645000 lbf2870000 N N/A
N/A H969200 N/A 16.0000 in406.400 mm N/A 6.3750 in161.925 mm N/A 941000 lbf4180000 N N/A 1540000 lbf6840000 N N/A
N/A L467500 N/A 16.0000 in406.400 mm N/A 2.4375 in61.913 mm N/A 193000 lbf859000 N N/A 502000 lbf2230000 N N/A
N/A LM567900 N/A 16.0000 in406.400 mm N/A 3.3125 in84.138 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A
N/A M667900 N/A 16.0000 in406.400 mm N/A 3.4375 in87.313 mm N/A 420000 lbf1870000 N N/A 886000 lbf3940000 N N/A
N/A N/A 16.0000 in406.400 mm N/A 3.09375 in78.581 mm N/A N/A N/A
N/A 285000 N/A 16.125 in409.575 mm N/A 2.6719 in67.866 mm N/A 249000 lbf1110000 N N/A 471000 lbf2100000 N N/A
N/A M268700 N/A 16.125 in409.575 mm N/A 4.5 in114.3 mm N/A 702000 lbf3120000 N N/A 1250000 lbf5550000 N N/A
N/A M270700 N/A 16.125 in409.575 mm N/A 4.75 in120.65 mm N/A 736000 lbf3280000 N N/A 1450000 lbf6430000 N N/A
N/A M667900 N/A 16.125 in409.575 mm N/A 3.4375 in87.313 mm N/A 420000 lbf1870000 N N/A 886000 lbf3940000 N N/A
N/A M667900 N/A 16.125 in409.575 mm N/A 3.4375 in87.313 mm N/A 380000 lbf1690000 N N/A 768000 lbf3420000 N N/A
N/A 910000 N/A 16.1875 in411.163 mm N/A 3.3125 in84.138 mm N/A 414000 lbf1840000 N N/A 645000 lbf2870000 N N/A
N/A M268700 N/A 16.3750 in415.925 mm N/A 4.5 in114.3 mm N/A 642000 lbf2860000 N N/A 1250000 lbf5550000 N N/A
N/A M268700 N/A 16.3750 in415.925 mm N/A 4.5 in114.3 mm N/A 702000 lbf3120000 N N/A 1250000 lbf5550000 N N/A
N/A M268700 N/A 16.5350 in419.989 mm N/A 4.5 in114.3 mm N/A 642000 lbf2860000 N N/A 1250000 lbf5550000 N N/A
N/A 328000 N/A 16.75 in425.45 mm N/A 5.622 in142.799 mm N/A 704000 lbf3130000 N N/A 1360000 lbf6030000 N N/A
N/A N/A 16.8125 in427.038 mm N/A 2 in50.8 mm N/A 178000 lbf792000 N N/A 396000 lbf1760000 N N/A
N/A 240000 N/A 16.9375 in430.213 mm N/A 2.875 in73.025 mm N/A 253000 lbf1130000 N N/A 491000 lbf2190000 N N/A
N/A N/A 17.0000 in431.800 mm N/A 1.75 in44.45 mm N/A 141000 lbf626000 N N/A 348000 lbf1550000 N N/A
N/A 80300 N/A 17.0000 in431.800 mm N/A 1.8125 in46.038 mm N/A 140000 lbf624000 N N/A 342000 lbf1520000 N N/A
N/A 240000 N/A 17.0000 in431.800 mm N/A 2.875 in73.025 mm N/A 253000 lbf1130000 N N/A 491000 lbf2190000 N N/A
2351 - 2375 of 2493 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »