This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
901 - 925 of 1852 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 855 N/A 7.5 in190.5 mm N/A 1.75 in44.45 mm N/A
N/A 855 N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A
N/A 85000 N/A 8.4375 in214.313 mm N/A 1.4375 in36.513 mm N/A
N/A 86000 N/A 10.0000 in254.000 mm N/A 1.3125 in33.338 mm N/A
N/A 86000 N/A 10.0000 in254.000 mm N/A 1.3125 in33.338 mm N/A
N/A 86000 N/A 10.5 in266.7 mm N/A 1.3125 in33.338 mm N/A
N/A 87000 N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A
N/A 87000 N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A
N/A 88000 N/A 12.6250 in320.675 mm N/A 1.3125 in33.338 mm N/A
N/A 88000 N/A 12.6250 in320.675 mm N/A 1.3125 in33.338 mm N/A
N/A 88000 N/A 12.875 in327.025 mm N/A 1.375 in34.925 mm N/A
N/A 8800 N/A 13.5000 in342.900 mm N/A 1.375 in34.925 mm N/A
N/A 89000 N/A 15 in381 mm N/A 1.4375 in36.513 mm N/A
N/A 89000 N/A 15 in381 mm N/A 1.75 in44.45 mm N/A
N/A 895 N/A 9.0000 in228.600 mm N/A 1.75 in44.45 mm N/A
N/A 8900 N/A 11.7500 in298.450 mm N/A 1.25 in31.75 mm N/A
N/A 895 N/A 9.0000 in228.600 mm N/A 1.75 in44.45 mm N/A
N/A 90000 N/A 7.4375 in188.913 mm N/A 1.25 in31.75 mm N/A
N/A 91000 N/A 11.2500 in285.750 mm N/A 1.6250 in41.275 mm N/A
N/A 9100 N/A 6.2500 in158.750 mm N/A 1.375 in34.925 mm N/A
N/A 9100 N/A 6.0000 in152.400 mm N/A 1.25 in31.75 mm N/A
N/A 910000 N/A 24 in609.6 mm N/A 2.375 in60.325 mm N/A
N/A 920000 N/A 18.5000 in469.900 mm N/A 2.2500 in57.150 mm N/A
N/A 920000 N/A 18.7500 in476.250 mm N/A 2.2500 in57.150 mm N/A
N/A 9200 N/A 6.3750 in161.925 mm N/A 1.25 in31.75 mm N/A
901 - 925 of 1852 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »