This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1176 - 1200 of 1852 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A HM515700 N/A 5.596 in142.138 mm N/A 1.3125 in33.338 mm N/A
N/A HM516400 N/A 5.2500 in133.350 mm N/A 1.2813 in32.545 mm N/A
N/A HM516400 N/A 5.2500 in133.350 mm N/A 1.2813 in32.545 mm N/A
N/A HM518400 N/A 6.0000 in152.400 mm N/A 1.1875 in30.163 mm N/A
N/A HM531900 N/A 10.2500 in260.350 mm N/A 1.8125 in46.038 mm N/A
N/A HM531900 N/A 10.5 in266.7 mm N/A 1.8125 in46.038 mm N/A
N/A HM535300 N/A 10.2500 in260.350 mm N/A 2.0625 in52.388 mm N/A
N/A HM542900 N/A 13.6250 in346.075 mm N/A 2.375 in60.325 mm N/A
N/A HM617000 N/A 5.596 in142.138 mm N/A 1.3438 in34.133 mm N/A
N/A HM624700 N/A 7.5 in190.5 mm N/A 1.375 in34.925 mm N/A
N/A HM624700 N/A 7.8730 in199.974 mm N/A 1.375 in34.925 mm N/A
N/A HM647400 N/A 14.8750 in377.825 mm N/A 2.3125 in58.738 mm N/A
N/A HM743300 N/A 13.1250 in333.375 mm N/A 2.0625 in52.388 mm N/A
N/A HM746600 N/A 14 in355.6 mm N/A 2 in50.8 mm N/A
N/A HM801300 N/A 3.2500 in82.550 mm N/A 0.9063 in23.020 mm N/A
N/A HM801300 N/A 3.2500 in82.550 mm N/A 0.9063 in23.020 mm N/A
N/A HM801300 N/A 3.2500 in82.550 mm N/A 0.9063 in23.020 mm N/A
N/A HM803100 N/A 3.5000 in88.900 mm N/A 0.9063 in23.020 mm N/A
N/A HM803100 N/A 3.5000 in88.900 mm N/A 0.9063 in23.020 mm N/A
N/A HM803100 N/A 3.5000 in88.900 mm N/A 0.9063 in23.020 mm N/A
N/A HM803100 N/A 3.6250 in92.075 mm N/A 0.9063 in23.020 mm N/A
N/A HM804800 N/A 3.7500 in95.250 mm N/A 0.9063 in23.020 mm N/A
N/A HM804800 N/A 3.7500 in95.250 mm N/A 0.9063 in23.020 mm N/A
N/A HM804800 N/A 3.8750 in98.425 mm N/A 0.9063 in23.020 mm N/A
N/A HM807000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A
1176 - 1200 of 1852 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »