This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1251 - 1275 of 1852 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A HH221400 N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A
N/A HM259000 N/A 17.6550 in448.437 mm N/A 2.6875 in68.263 mm N/A
N/A M249700 N/A 14.1550 in359.537 mm N/A 2.125 in53.975 mm N/A
N/A LM503300 N/A 2.9518 in74.976 mm N/A 0.5512 in14 mm N/A
N/A 385 N/A 3.8750 in98.425 mm N/A 0.7018 in17.826 mm N/A
N/A M88000 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A
N/A 2500 N/A 2.75 in69.85 mm N/A 0.75 in19.05 mm N/A
N/A 27600 N/A 4.9375 in125.413 mm N/A 0.7813 in19.845 mm N/A
N/A 28800 N/A 12 in304.8 mm N/A 0.625 in15.875 mm N/A
N/A 36900 N/A 8.9375 in227.013 mm N/A 0.9063 in23.020 mm N/A
N/A 37000 N/A 6.2500 in158.750 mm N/A 0.625 in15.875 mm N/A
N/A 38800 N/A 12.8125 in325.438 mm N/A 1 in25.4 mm N/A
N/A 3900 N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A
N/A 395 N/A 4.3307 in110.000 mm N/A 0.7411 in18.824 mm N/A
N/A 495 N/A 5.2500 in133.350 mm N/A 0.875 in22.225 mm N/A
N/A 495 N/A 5.3750 in136.525 mm N/A 0.875 in22.225 mm N/A
N/A 544000 N/A 11.6250 in295.275 mm N/A 0.9375 in23.813 mm N/A
N/A 544000 N/A 11.8125 in300.038 mm N/A 0.9375 in23.813 mm N/A
N/A 575 N/A 5.5115 in139.992 mm N/A 1.125 in28.575 mm N/A
N/A 595 N/A 6.0000 in152.400 mm N/A 1.1875 in30.163 mm N/A
N/A 64000 N/A 7.0000 in177.800 mm N/A 1.1875 in30.163 mm N/A
N/A H212700 N/A 4.8809 in123.975 mm N/A 1.3386 in34 mm N/A
N/A H414200 N/A 5.3750 in136.525 mm N/A 1.25 in31.75 mm N/A
N/A H715300 N/A 5.3750 in136.525 mm N/A 1.4375 in36.513 mm N/A
N/A H913800 N/A 5.7500 in146.050 mm N/A 1 in25.4 mm N/A
1251 - 1275 of 1852 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »