This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1851 - 1852 of 1852 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 48600 N/A 7.875 in200.025 mm N/A 1.3437 in34.13 mm N/A
N/A N/A 4.4375 in112.712 mm N/A 0.8268 in21.001 mm N/A
1851 - 1852 of 1852 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75