Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
126 - 150 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

Outer Ring Width (C)

CAD

N/A 55000C N/A 4.3750 in111.125 mm N/A 0.8125 in20.638 mm N/A
N/A 565 N/A 5 in127 mm N/A 1.125 in28.575 mm N/A
N/A 56000 N/A 6.5 in165.1 mm N/A 1.0625 in26.988 mm N/A
N/A 575 N/A 5.5115 in139.992 mm N/A 1.125 in28.575 mm N/A
N/A 575 N/A 5.5115 in139.992 mm N/A 1.125 in28.575 mm N/A
N/A 595 N/A 6.0000 in152.400 mm N/A 1.1875 in30.163 mm N/A
N/A 59000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A
N/A 59000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A
N/A 59000 N/A 4.2900 in108.966 mm N/A 1.0625 in26.988 mm N/A
N/A 615 N/A 4.75 in120.65 mm N/A 1.25 in31.75 mm N/A
N/A 615 N/A 4.75 in120.65 mm N/A 1.375 in34.925 mm N/A
N/A 6200 N/A 5 in127 mm N/A 1.6250 in41.275 mm N/A
N/A 6300 N/A 5.3447 in135.755 mm N/A 1.75 in44.45 mm N/A
N/A 635 N/A 5.3750 in136.525 mm N/A 1.25 in31.75 mm N/A
N/A 640000 N/A 26.0000 in660.400 mm N/A 2.75 in69.85 mm N/A
N/A 6400 N/A 5.8750 in149.225 mm N/A 1.75 in44.45 mm N/A
N/A 64000 N/A 7.0000 in177.800 mm N/A 1.1875 in30.163 mm N/A
N/A 655 N/A 6.0000 in152.400 mm N/A 1.25 in31.75 mm N/A
N/A 6500 N/A 6.3750 in161.925 mm N/A 1.6875 in42.863 mm N/A
N/A 65000 N/A 5 in127 mm N/A 1.375 in34.925 mm N/A
N/A 65000 N/A 5.5 in139.7 mm N/A 1.375 in34.925 mm N/A
N/A 66000 N/A 4.6250 in117.475 mm N/A 0.9375 in23.813 mm N/A
N/A 675 N/A 6.6250 in168.275 mm N/A 1.1875 in30.163 mm N/A
N/A 67300 N/A 8 in203.2 mm N/A 1.5000 in38.100 mm N/A
N/A 67300 N/A 7.7500 in196.850 mm N/A 1.5000 in38.100 mm N/A
126 - 150 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »