Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
76 - 100 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 1.1806 in29.987 mm N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 0.7450 in18.923 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A 26000 N/A
N/A 1.1806 in29.987 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 0.7450 in18.923 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A 26000 N/A
N/A 1.1806 in29.987 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 30400 lbf135000 N N/A 4520 lbf20100 N N/A 43000 N/A
N/A 1.1811 in30 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
N/A 1.1811 in30 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
N/A 1.1811 in30 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.7560 in19.202 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
N/A 1.1811 in30 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
N/A 1.1811 in30 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 1.0520 in26.721 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
N/A 1.1811 in30 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
N/A 1.1811 in30 mm N/A 2.75 in69.85 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 0.9983 in25.357 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A 2500 N/A
N/A 1.1811 in30 mm N/A 2.75 in69.85 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 0.9983 in25.357 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A 2500 N/A
N/A 1.1855 in30.112 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
N/A 1.1875 in30.163 mm N/A 2.3125 in58.738 mm N/A 0.9688 in24.608 mm N/A 1.2811 in32.540 mm N/A 0.5937 in15.080 mm N/A 12400 lbf55200 N N/A 1850 lbf8220 N N/A 8000 N/A
N/A 1.1875 in30.163 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 0.6522 in16.566 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A 17000 N/A
N/A 1.1875 in30.163 mm N/A 2.6150 in66.421 mm N/A 1.5 in38.1 mm N/A 1.7501 in44.453 mm N/A 0.7470 in18.974 mm N/A 21900 lbf97300 N N/A 3260 lbf14500 N N/A 24000 N/A
N/A 1.1875 in30.163 mm N/A 2.75 in69.85 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 0.9983 in25.357 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A 2500 N/A
N/A 1.1875 in30.163 mm N/A 2.75 in69.85 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 0.9983 in25.357 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A 2500 N/A
N/A 1.1875 in30.163 mm N/A 2.75 in69.85 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 0.9983 in25.357 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A 2500 N/A
N/A 1.1875 in30.163 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 0.8244 in20.94 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A 28000 N/A
N/A 1.1875 in30.163 mm N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 0.8244 in20.94 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A 28000 N/A
N/A 1.1875 in30.163 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A 43000 N/A
N/A 1.1875 in30.163 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 1.1721 in29.771 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A 3400 N/A
N/A 1.1875 in30.163 mm N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 1.1721 in29.771 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A 3400 N/A
N/A 1.1875 in30.163 mm N/A 3.548 in90.119 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 32000 lbf142000 N N/A 4770 lbf21200 N N/A 355 N/A
N/A 1.188 in30.175 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
76 - 100 of 4804 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »