Type E Housing Covers
Timken® Type E Mounted Tapered Roller Bearings
Type E Tapered Roller Bearing Urethane End Covers to be used with Type E Tapered Roller Bearing Mounted Bearings to create a secondary sealing system. Please download and view the Type E Secondary Sealing System End Cover Dimensions document to review end cover nomenclature, dimensions, and to match with the correct shaft size.
Part Number |
Type |
Cover Diameter A |
B |
Cover Length C1 |
Cover Length C2 |
Number of Bolts |
CAD |
|---|---|---|---|---|---|---|---|
| EUDR-1 3/16 | Type N/A Open | Cover Diameter A N/A 2.85 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A 1.095 in | Number of Bolts N/A 4 | CAD N/A |
| EUC-A | Type N/A Closed | Cover Diameter A N/A 2.85 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A | Number of Bolts N/A 4 | CAD N/A |
| EUDR-1 1/4 | Type N/A Open | Cover Diameter A N/A 2.85 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A 1.095 in | Number of Bolts N/A 4 | CAD N/A |
| EUDR-1 3/8 | Type N/A Open | Cover Diameter A N/A 3.345 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A 1.095 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUC-B | Type N/A Closed | Cover Diameter A N/A 3.345 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-1 7/16 | Type N/A Open | Cover Diameter A N/A 3.345 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A 1.095 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-35MM | Type N/A Open | Cover Diameter A N/A 3.345 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A 1.095 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-1 1/2 | Type N/A Open | Cover Diameter A N/A 3.95 in | B N/A 3.691 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUC-C | Type N/A Closed | Cover Diameter A N/A 3.95 in | B N/A 3.691 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-1 5/8 | Type N/A Open | Cover Diameter A N/A 3.95 in | B N/A 3.691 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-1 11/16 | Type N/A Open | Cover Diameter A N/A 3.95 in | B N/A 3.691 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-40MM | Type N/A Open | Cover Diameter A N/A 3.95 in | B N/A 3.691 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-1 3/4 | Type N/A Open | Cover Diameter A N/A 4.196 in | B N/A 3.941 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUC-D | Type N/A Closed | Cover Diameter A N/A 4.196 in | B N/A 3.941 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-1 7/8 | Type N/A Open | Cover Diameter A N/A 4.196 in | B N/A 3.941 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-1 15/16 | Type N/A Open | Cover Diameter A N/A 4.196 in | B N/A 3.941 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-2 | Type N/A Open | Cover Diameter A N/A 4.196 in | B N/A 3.941 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-45MM | Type N/A Open | Cover Diameter A N/A 4.196 in | B N/A 3.941 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-50MM | Type N/A Open | Cover Diameter A N/A 4.196 in | B N/A 3.941 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-2 3/16 | Type N/A Open | Cover Diameter A N/A 4.7 in | B N/A 4.352 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUC-E | Type N/A Closed | Cover Diameter A N/A 4.7 in | B N/A 4.352 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-55MM | Type N/A Open | Cover Diameter A N/A 4.7 in | B N/A 4.352 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-2 1/4 | Type N/A Open | Cover Diameter A N/A 4.945 in | B N/A 4.57 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 |
CAD
N/A
|
| EUC-F | Type N/A Closed | Cover Diameter A N/A 4.945 in | B N/A 4.57 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A | Number of Bolts N/A 4 |
CAD
N/A
|
| EUDR-2 1/2 | Type N/A Open | Cover Diameter A N/A 4.945 in | B N/A 4.57 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A 1.175 in | Number of Bolts N/A 4 |
CAD
N/A
|