Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Imperial
Vertical Split Cover Grid Couplings
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Part Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405383 | Description N/A 1020-CVR/GRID ASSY-VERT IN | Height N/A 4.380 in | Depth N/A 4.38 in | Width N/A 4.380 in | Outside Diameter N/A 4.380 in111.25 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 1.17 lb |
CAD
N/A
|
| 69790405384 | Description N/A 1030-CVR/GRID ASSY-VERT IN | Height N/A 4.750 in | Depth N/A 4.750 in | Width N/A 4.750 in | Outside Diameter N/A 4.750 in120.65 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 1.67 lb |
CAD
N/A
|
| 69790405385 | Description N/A 1040-CVR/GRID ASSY-VERT IN | Height N/A 5.06 in | Depth N/A 5.060 in | Width N/A 5.060 in | Outside Diameter N/A 5.060 in128.52 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 1.50 lb |
CAD
N/A
|
| 69790405386 | Description N/A 1050-CVR/GRID ASSY-VERT IN | Height N/A 5.810 in | Depth N/A 5.810 in | Width N/A 5.810 in | Outside Diameter N/A 5.810 in147.57 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 3.10 lb |
CAD
N/A
|
| 69790405387 | Description N/A 1060-CVR/GRID ASSY-VERT IN | Height N/A 6.38 in | Depth N/A 6.380 in | Width N/A 6.380 in | Outside Diameter N/A 6.380 in162.05 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 3.78 lb |
CAD
N/A
|
| 69790405388 | Description N/A 1070-CVR/GRID ASSY-VERT IN | Height N/A 6.810 in | Depth N/A 6.810 in | Width N/A 6.810 in | Outside Diameter N/A 6.810 in172.97 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 4.04 lb |
CAD
N/A
|
| 69790405389 | Description N/A 1080-CVR/GRID ASSY-VERT IN | Height N/A 7.130 in | Depth N/A 7.130 in | Width N/A 7.130 in | Outside Diameter N/A 7.130 in181.10 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 6.72 lb |
CAD
N/A
|
| 69790405390 | Description N/A 1090-CVR/GRID ASSY-VERT IN | Height N/A 7.880 in | Depth N/A 7.880 in | Width N/A 7.880 in | Outside Diameter N/A 7.880 in200.15 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 8.10 lb |
CAD
N/A
|
| 69790405391 | Description N/A 1100-CVR/GRID ASSY-VERT IN | Height N/A 9.690 in | Depth N/A 9.690 in | Width N/A 9.690 in | Outside Diameter N/A 9.690 in246.13 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 13.20 lb |
CAD
N/A
|
| 69790405392 | Description N/A 1110-CVR/GRID ASSY-VERT IN | Height N/A 11.250 in | Depth N/A 11.250 in | Width N/A 11.250 in | Outside Diameter N/A 11.250 in285.75 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 14.80 lb |
CAD
N/A
|
| 69790405393 | Description N/A 1120-CVR/GRID ASSY-VERT IN | Height N/A 12.560 in | Depth N/A 12.560 in | Width N/A 12.560 in | Outside Diameter N/A 12.560 in319.02 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 26.66 lb |
CAD
N/A
|
| 69790405394 | Description N/A 1130-CVR/GRID ASSY-VERT IN | Height N/A 14.880 in | Depth N/A 14.880 in | Width N/A 14.880 in | Outside Diameter N/A 14.880 in377.95 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 34.32 lb |
CAD
N/A
|
| 69790405395 | Description N/A 1140-CVR/GRID ASSY-VERT IN | Height N/A 16.380 in | Depth N/A 16.380 in | Width N/A 16.380 in | Outside Diameter N/A 16.380 in416.05 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 39.50 lb |
CAD
N/A
|