1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Belt Size

Outside Diameter (Dimension C)

Max. Pitch Diameter (Dimension PD)

Min. Pitch Diameter (Dimension PD)

Overall Length

N/A M-007-5/8-PULLEY N/A 5/8 in N/A 1422V N/A 6.000 in N/A 5.800 in N/A 1.900 in N/A 7 in
N/A M-007-3/4-PULLEY N/A 3/4 in N/A 1422V N/A 6.000 in N/A 5.800 in N/A 1.900 in N/A 7 in
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1