Unit of Measure

Key Dimensions

UPC

N/A 0013992473172

Bore Size

N/A 15/16 in

Seal Type

N/A IP69K Seal

Housing Material

N/A White Thermoplastic (Polymer)

Bearing Number

N/A SUC205-15-IP69K/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Three-Bolt Flange

Bearing Style

N/A Ball Bearing

Other Dimensions

Total Length L

N/A 2.756 in70.0 mm

Total Height H

N/A 4.764 in121.0 mm

Total Width A0

N/A 1.626 in41.3 mm

Bolt Hole Spacing J

N/A 1.626 in41.3 mm

Bolt Hole Size N

N/A 0.433 in11.0 mm

Flange Thickness A1

N/A 0.449 in11.4 mm

Housing Width A

N/A 1.343 in34.1 mm

Dimension A2

N/A 0.846 in21.5 mm

Dimension H1

N/A 1.811 in46.0 mm

Dimension J1

N/A 1.126 in28.6 mm

Center of Bearing from Bearing End S

N/A 0.563 in14.3 mm

Inner Ring Width B

N/A 1.343 in34.1 mm

Ratings

Dynamic Load Rating

N/A 2676 lbf11900 N

Static Load Rating

N/A 1417 lbf6300 N